| Items |
4-4-2 JBZ Drop Size Tees for fractional tube |
6-6-4 JBZ Drop Size Tees for fractional tube |
6-4-6 JBZ Drop Size Tees for fractional tube |
6-4-4 JBZ Drop Size Tees for fractional tube |
8-8-6 JBZ Drop Size Tees for fractional tube |
|||||
| Connection Type | N/A CPI™ x CPI™ x CPI™ | |||||||||
| T1 Tube O.D. | N/A 1/4 in | N/A 3/8 in | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | |||||
| T2 Tube O.D. | N/A 1/4 in | N/A 3/8 in | N/A 1/4 in | N/A 1/4 in | N/A 1/2 in | |||||
| T3 Tube O.D. | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/4 in | N/A 3/8 in | |||||
| A | N/A 2.10 in | N/A 2.40 in | N/A 2.34 in | N/A 2.34 in | N/A 2.84 in | |||||
| L1 | N/A .76 in | N/A .91 in | N/A .91 in | N/A .91 in | N/A 1.02 in | |||||
| C1 | N/A 1.05 in | N/A 1.20 in | N/A 1.20 in | N/A 1.20 in | N/A 1.42 in | |||||
| L2 | N/A .76 in | N/A .91 in | N/A .85 in | N/A .85 in | N/A 1.02 in | |||||
| C2 | N/A 1.05 in | N/A 1.20 in | N/A 1.14 in | N/A 1.14 in | N/A 1.42 in | |||||
| L3 | N/A .70 in | N/A .85 in | N/A .91 in | N/A .85 in | N/A 1.02 in | |||||
| C3 | N/A .96 in | N/A 1.14 in | N/A 1.20 in | N/A 1.14 in | N/A 1.31 in | |||||
| W HEX | N/A 1/2 in | N/A 5/8 in | N/A 5/8 in | N/A 5/8 in | N/A 13/16 in | |||||
|
|
||||||||||