Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
C |
W HEX |
|---|---|---|---|---|---|---|
| GBZ 3-1/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 3.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 28.8 mm | C N/A 15.3 mm | W HEX N/A 14.0 mm |
| GBZ 3-1/4 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 3.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 33.6 mm | C N/A 15.3 mm | W HEX N/A 19.0 mm |
| GBZ 4-1/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 4.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 29.6 mm | C N/A 16.1 mm | W HEX N/A 14.0 mm |
| GBZ 6-1/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 31.3 mm | C N/A 17.7 mm | W HEX N/A 14.0 mm |
| GBZ 6-1/4 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 36.1 mm | C N/A 17.7 mm | W HEX N/A 19.0 mm |
| GBZ 6-3/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 37.7 mm | C N/A 17.7 mm | W HEX N/A 22.0 mm |
| GBZ 6-1/2 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 42.5 mm | C N/A 17.7 mm | W HEX N/A 27.0 mm |
| GBZ 8-1/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 32.1 mm | C N/A 18.6 mm | W HEX N/A 14.0 mm |
| GBZ 8-1/4 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 36.9 mm | C N/A 18.6 mm | W HEX N/A 19.0 mm |
| GBZ 8-3/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 38.5 mm | C N/A 18.6 mm | W HEX N/A 22.0 mm |
| GBZ 10-1/4 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 37.8 mm | C N/A 19.5 mm | W HEX N/A 19.0 mm |
| GBZ 10-3/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 39.4 mm | C N/A 19.5 mm | W HEX N/A 22.0 mm |
| GBZ 10-1/2 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 44.1 mm | C N/A 19.5 mm | W HEX N/A 27.0 mm |
| GBZ 12-1/4 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 41.9 mm | C N/A 22.0 mm | W HEX N/A 22.0 mm |
| GBZ 12-3/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 41.9 mm | C N/A 22.0 mm | W HEX N/A 22.0 mm |
| GBZ 12-1/2 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 46.6 mm | C N/A 22.0 mm | W HEX N/A 27.0 mm |
| GBZ 16-3/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 41.9 mm | C N/A 22.0 mm | W HEX N/A 27.0 mm |
| GBZ 16-1/2 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 46.9 mm | C N/A 22.0 mm | W HEX N/A 27.0 mm |
| GBZ 20-1/2 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 20.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 47.9 mm | C N/A 22.0 mm | W HEX N/A 30.0 mm |
| GBZ 20-3/4 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 20.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 49.7 mm | C N/A 22.0 mm | W HEX N/A 35.0 mm |
| GBZ 22-3/4 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 22.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 49.7 mm | C N/A 22.0 mm | W HEX N/A 35.0 mm |
| GBC 25-3/4 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 25.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 53.6 mm | C N/A 26.5 mm | W HEX N/A 35.0 mm |
| GBC 25-1 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 25.0 mm | NPT Pipe Thread N/A 1 | A N/A 62.3 mm | C N/A 26.5 mm | W HEX N/A 41.0 mm |
| M3FSC1/8N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 3.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 28.8 mm | C N/A 15.3 mm | W HEX N/A 14.0 mm |
| M3FSC1/4N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 3.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 33.6 mm | C N/A 15.3 mm | W HEX N/A 19.0 mm |