Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
W HEX |
|---|---|---|---|---|---|
| 12-8 GBZ | N/A CPI™ to FNPT | N/A 1/2 | N/A 1.84 in | N/A .87 in | N/A 1 1/16 in |
| 12-12 GBZ | N/A CPI™ to FNPT | N/A 3/4 | N/A 1.96 in | N/A .87 in | N/A 1 3/8 in |
| 14-12 GBZ | N/A CPI™ to FNPT | N/A 3/4 | N/A 1.96 in | N/A .87 in | N/A 1 3/8 in |
| 16-12 GBZ | N/A CPI™ to FNPT | N/A 3/4 | N/A 2.15 in | N/A 1.05 in | N/A 1 3/8 in |
| 16-16 GBZ | N/A CPI™ to FNPT | N/A 1 | N/A 2.46 in | N/A 1.05 in | N/A 1 5/8 in |
| 20-20 GBZ | N/A CPI™ to FNPT | N/A 1 1/4 | N/A 2.94 in | N/A 1.52 in | N/A 2 in |
| 24-24 GBZ | N/A CPI™ to FNPT | N/A 1 1/2 | N/A 3.28 in | N/A 1.77 in | N/A 2 3/8 in |
| 32-32 GBZ | N/A CPI™ to FNPT | N/A 2 | N/A 4.00 in | N/A 2.47 in | N/A 2 7/8 in |
| 1FSC1N | N/A A-LOK® to FNPT | N/A 1/16 | N/A .93 in | N/A .43 in | N/A 7/16 in |
| 1FSC2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A .95 in | N/A .43 in | N/A 9/16 in |
| 2FSC2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.14 in | N/A .60 in | N/A 9/16 in |
| 2FSC4N | N/A A-LOK® to FNPT | N/A 1/4 | N/A 1.32 in | N/A .60 in | N/A 3/4 in |
| 3FSC2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.17 in | N/A .64 in | N/A 9/16 in |
| 3FSC4N | N/A A-LOK® to FNPT | N/A 1/4 | N/A 1.35 in | N/A .64 in | N/A 3/4 in |
| 4FSC2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.23 in | N/A .70 in | N/A 9/16 in |
| 4FSC4N | N/A A-LOK® to FNPT | N/A 1/4 | N/A 1.42 in | N/A .70 in | N/A 3/4 in |
| 4FSC6N | N/A A-LOK® to FNPT | N/A 3/8 | N/A 1.48 in | N/A .70 in | N/A 7/8 in |
| 4FSC8N | N/A A-LOK® to FNPT | N/A 1/2 | N/A 1.67 in | N/A .70 in | N/A 1 1/16 in |
| 5FSC2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.27 in | N/A .73 in | N/A 9/16 in |
| 5FSC4N | N/A A-LOK® to FNPT | N/A 1/4 | N/A 1.46 in | N/A .73 in | N/A 3/4 in |
| 5FSC6N | N/A A-LOK® to FNPT | N/A 3/8 | N/A 1.51 in | N/A .73 in | N/A 7/8 in |
| 6FSC2N | N/A A-LOK® to FNPT | N/A 1/8 | N/A 1.29 in | N/A .76 in | N/A 5/8 in |
| 6FSC4N | N/A A-LOK® to FNPT | N/A 1/4 | N/A 1.48 in | N/A .76 in | N/A 3/4 in |
| 6FSC6N | N/A A-LOK® to FNPT | N/A 3/8 | N/A 1.54 in | N/A .76 in | N/A 7/8 in |
| 6FSC8N | N/A A-LOK® to FNPT | N/A 1/2 | N/A 1.73 in | N/A .76 in | N/A 1 1/16 in |