| Items |
2 DW Male Connector, Tube Socket End – Male Pipe End |
3 DW Male Connector, Tube Socket End – Male Pipe End |
4 DW Male Connector, Tube Socket End – Male Pipe End |
4-4 DW Male Connector, Tube Socket End – Male Pipe End |
5 DW Male Connector, Tube Socket End – Male Pipe End |
|||||
| Connection Type | N/A Socket x FNPT | |||||||||
| Tube O.D. | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 1/4 in | N/A 5/16 in | |||||
| Female Pipe | N/A 1/8 | N/A 1/8 | N/A 1/8 | N/A 1/4 | N/A 1/8 | |||||
| E Small Bore | N/A .09 in | N/A .14 in | N/A .19 in | N/A .19 in | N/A .25 in | |||||
| B | N/A .16 in | N/A .20 in | N/A .25 in | N/A .25 in | N/A .31 in | |||||
| H | N/A .75 in | N/A .75 in | N/A .75 in | N/A .88 in | N/A .75 in | |||||
| J | N/A .34 in | N/A .39 in | N/A .44 in | N/A .44 in | N/A .50 in | |||||
| L | N/A .70 in | N/A .75 in | N/A .84 in | N/A .91 in | N/A .90 in | |||||
| W HEX | N/A 1/2 in | N/A 1/2 in | N/A 9/16 in | N/A 11/16 in | N/A 9/16 in | |||||
| X Dia. | N/A .38 in | N/A .44 in | N/A .50 in | N/A .50 in | N/A .59 in | |||||
| Work. Press. | N/A 5500 psi | N/A 5500 psi | N/A 5500 psi | N/A 5600 psi | N/A 5500 psi | |||||
|
|
||||||||||