| Items |
1-1 EBZ Union Elbow for fractional tube |
2-2 EBZ Union Elbow for fractional tube |
3-3 EBZ Union Elbow for fractional tube |
4-4 EBZ Union Elbow for fractional tube |
5-5 EBZ Union Elbow for fractional tube |
|||||
| Connection Type | N/A CPI™ to CPI™ | |||||||||
| C | N/A .70 in | N/A .88 in | N/A 1.00 in | N/A 1.06 in | N/A 1.13 in | |||||
| L | N/A .55 in | N/A .62 in | N/A .74 in | N/A .77 in | N/A .84 in | |||||
| W HEX | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | N/A 1/2 in | N/A 9/16 in | |||||
|
|
||||||||||