| Items |
GBZ 3-1/8 NPT Female Connector for metric tube |
GBZ 3-1/4 NPT Female Connector for metric tube |
GBZ 4-1/8 NPT Female Connector for metric tube |
GBZ 6-1/8 NPT Female Connector for metric tube |
GBZ 6-1/4 NPT Female Connector for metric tube |
|||||
| Connection Type | N/A CPI™ to FNPT | |||||||||
| Tube O.D. | N/A 3.0 mm | N/A 3.0 mm | N/A 4.0 mm | N/A 6.0 mm | N/A 6.0 mm | |||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/8 | N/A 1/4 | |||||
| A | N/A 28.8 mm | N/A 33.6 mm | N/A 29.6 mm | N/A 31.3 mm | N/A 36.1 mm | |||||
| C | N/A 15.3 mm | N/A 15.3 mm | N/A 16.1 mm | N/A 17.7 mm | N/A 17.7 mm | |||||
| W HEX | N/A 14.0 mm | N/A 19.0 mm | N/A 14.0 mm | N/A 14.0 mm | N/A 19.0 mm | |||||
|
|
||||||||||