Toggle navigation
Menu
0
0
Search
×
Search
Invalid search criteria
Home
Products
Industries
Support
Where to Buy
About Us
Contact Us
Home
Investors
Contact Parker
Sign In / Register
Hi,
My Account
Sign Out
Quote
United States of America
English
Select Language
Deutsch
English
Español
Français
Italiano
Norsk
Polski
Russian
Türkçe
CAD by full part number (0)
▾
Cart is empty
Request CAD files
All Categories
>
Valves
>
Check Valves
>
C Series
>
C Series Check Valves
> Configure Product
Configure Product C Series Check Valves
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
2A-C2L-1/3-B
Port 1
1" A-LOK® Compression
1" CPI™ Compression
1" Female BSP/ISO Tapered
1" Female NPT
1" Female SAE
1" Male BSP/ISO Tapered
1" Male NPT
1" Male SAE
1" Seal-Lok®
1" Tube Adapter
1/2" A-LOK® Compression
1/2" CPI™
1/2" CPI™ Compression
1/2" Female BSP/ISO Tapered
1/2" Female NPT
1/2" Female SAE
1/2" Male BSP/ISO Tapered
1/2" Male NPT
1/2" Male SAE
1/2" Seal-Lok®
1/2" Tube Adapter
1/2" VacuSeal
1/4" A-LOK® Compression
1/4" CPI™ Compression
1/4" Female BSP/ISO Tapered
1/4" Female NPT
1/4" Female SAE
1/4" Male BSP/ISO Tapered
1/4" Male NPT
1/4" Male SAE
1/4" Seal-Lok®
1/4" Tube Adapter
1/4" VacuSeal
1/8" A-LOK® Compression
1/8" CPI™ Compression
1/8" Female BSP/ISO Tapered
1/8" Female NPT
1/8" Female SAE
1/8" Male BSP/ISO Tapered
1/8" Male NPT
1/8" Male SAE
1/8" Tube Adapter
10mm A-LOK® Compression
10mm CPI™ Compression
12mm A-LOK® Compression
12mm CPI™ Compression
20mm A-LOK® Compression
20mm CPI™ Compression
22mm A-LOK® Compression
22mm CPI™ Compression
25mm A-LOK® Compression
25mm CPI™ Compression
3/4" A-LOK® Compression
3/4" CPI™ Compression
3/4" Female BSP/ISO Tapered
3/4" Female NPT
3/4" Female SAE
3/4" Male BSP/ISO Tapered
3/4" Male NPT
3/4" Male SAE
3/4" Seal-Lok®
3/4" Tube Adapter
3/4" VacuSeal
3/8" A-LOK® Compression
3/8" CPI™ Compression
3/8" Female BSP/ISO Tapered
3/8" Female NPT
3/8" Female SAE
3/8" Male BSP/ISO Tapered
3/8" Male NPT
3/8" Male SAE
3/8" Seal-Lok®
3/8" Tube Adapter
3mm A-LOK® Compression
3mm CPI™ Compression
6mm A-LOK® Compression
8mm A-LOK® Compression
8mm CPI™ Compression
Port 2
1/8" A-LOK® Compression
1/8" CPI™ Compression
1/8" Female BSP/ISO Tapered
1/8" Female NPT
1/8" Female SAE
1/8" Male BSP/ISO Tapered
1/8" Male NPT
1/8" Male SAE
1/8" Tube Adapter
3mm A-LOK® Compression
3mm CPI™ Compression
Body Size
C2L
Crack Pressure
1 psi
1/3 psi
10 psi
100 psi
25 psi
5 psi
50 psi
75 psi
Seat Material
Ethylene Propylene Rubber
Fluorocarbon Rubber
Neoprene Rubber
Nitrile
PTFE
Body Material
316 Stainless Steel
Brass
Oxygen Cleaning
No
Yes
Laser Weld
No
Yes
Reset
Cancel
View Results
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
City
*
Zip/Postal Code
*
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CYPRUS
CZECH REPUBLIC
DEMO. PEOPLE'S REP. KOREA
Democratic Republic of Congo
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SUDAN
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAMBIA
ZIMBABWE
Phone Number
*
Project/Facility/Location Name
Project Timing
*
1-2 months
3 months or longer
Immediate
Submit