Item # |
Connection Type |
Straight Thread Size |
A |
C |
R |
W HEX |
O-Ring As Uniform Dash No. |
Quantity |
---|---|---|---|---|---|---|---|---|
1M1SC2 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 5/16-24 | A N/A .92 in | C N/A .43 in | R N/A .30 in | W HEX N/A 7/16 in | O-Ring As Uniform Dash No. N/A 3-902 | |
2M1SC2 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 5/16-24 | A N/A 1.18 in | C N/A .60 in | R N/A .30 in | W HEX N/A 7/16 in | O-Ring As Uniform Dash No. N/A 3-902 | |
2M1SC6 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 9/16-18 | A N/A 1.35 in | C N/A .60 in | R N/A .39 in | W HEX N/A 11/16 in | O-Ring As Uniform Dash No. N/A 3-906 | |
3M1SC3 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 3/8-24 | A N/A 1.20 in | C N/A .64 in | R N/A .30 in | W HEX N/A 1/2 in | O-Ring As Uniform Dash No. N/A 3-903 | |
4M1SC4 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 7/16-20 | A N/A 1.34 in | C N/A .70 in | R N/A .36 in | W HEX N/A 9/16 in | O-Ring As Uniform Dash No. N/A 3-904 | |
4M1SC6 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 9/16-18 | A N/A 1.40 in | C N/A .70 in | R N/A .39 in | W HEX N/A 11/16 in | O-Ring As Uniform Dash No. N/A 3-906 | |
4M1SC8 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 3/4-16 | A N/A 1.48 in | C N/A .70 in | R N/A .44 in | W HEX N/A 7/8 in | O-Ring As Uniform Dash No. N/A 3-908 | |
4M1SC10 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 7/8-14 | A N/A 1.60 in | C N/A .70 in | R N/A .50 in | W HEX N/A 1 in | O-Ring As Uniform Dash No. N/A 3-910 | |
5M1SC5 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 1/2-20 | A N/A 1.37 in | C N/A .73 in | R N/A .36 in | W HEX N/A 5/8 in | O-Ring As Uniform Dash No. N/A 3-905 | |
6M1SC4 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 7/16-20 | A N/A 1.40 in | C N/A .76 in | R N/A .36 in | W HEX N/A 5/8 in | O-Ring As Uniform Dash No. N/A 3-904 | |
6M1SC6 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 9/16-18 | A N/A 1.46 in | C N/A .76 in | R N/A .39 in | W HEX N/A 11/16 in | O-Ring As Uniform Dash No. N/A 3-906 | |
6M1SC8 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 3/4-16 | A N/A 1.54 in | C N/A .76 in | R N/A .44 in | W HEX N/A 7/8 in | O-Ring As Uniform Dash No. N/A 3-908 | |
6M1SC10 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 7/8-14 | A N/A 1.67 in | C N/A .76 in | R N/A .50 in | W HEX N/A 1.00 in | O-Ring As Uniform Dash No. N/A 3-910 | |
8M1SC6 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 9/16-18 | A N/A 1.54 in | C N/A .87 in | R N/A .39 in | W HEX N/A 7/8 in | O-Ring As Uniform Dash No. N/A 3-906 | |
8M1SC8 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 3/4-16 | A N/A 1.65 in | C N/A .87 in | R N/A .44 in | W HEX N/A 7/8 in | O-Ring As Uniform Dash No. N/A 3-908 | |
8M1SC12 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 1 1/16-12 | A N/A 1.93 in | C N/A .87 in | R N/A .59 in | W HEX N/A 1-1/4 in | O-Ring As Uniform Dash No. N/A 3-912 | |
10M1SC10 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 7/8-14 | A N/A 1.78 in | C N/A .87 in | R N/A .50 in | W HEX N/A 1 in | O-Ring As Uniform Dash No. N/A 3-910 | |
12M1SC10 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 7/8-14 | A N/A 1.68 in | C N/A .87 in | R N/A .50 in | W HEX N/A 1 1/8 in | O-Ring As Uniform Dash No. N/A 3-910 | |
12M1SC12 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 1 1/16-12 | A N/A 1.93 in | C N/A .87 in | R N/A .59 in | W HEX N/A 1 1/4 in | O-Ring As Uniform Dash No. N/A 3-912 | |
14M1SC14 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 1 3/16-12 | A N/A 1.93 in | C N/A .87 in | R N/A .59 in | W HEX N/A 1 3/8 in | O-Ring As Uniform Dash No. N/A 3-914 | |
16M1SC12 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 1 1/16-12 | A N/A 2.12 in | C N/A 1.05 in | R N/A .59 in | W HEX N/A 1 3/8 in | O-Ring As Uniform Dash No. N/A 3-912 | |
16M1SC16 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 1 5/16-12 | A N/A 2.15 in | C N/A 1.05 in | R N/A .59 in | W HEX N/A 1 1/2 in | O-Ring As Uniform Dash No. N/A 3-916 | |
20M1SC20 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 1 5/8-12 | A N/A 2.59 in | C N/A 1.52 in | R N/A .59 in | W HEX N/A 1 7/8 in | O-Ring As Uniform Dash No. N/A 3-920 | |
24M1SC24 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 1 7/8-12 | A N/A 3.05 in | C N/A 1.77 in | R N/A .59 in | W HEX N/A 2 1/8 in | O-Ring As Uniform Dash No. N/A 3-924 | |
32M1SC32 | Connection Type N/A A-LOK® to SAE | Straight Thread Size N/A 2 1/2-12 | A N/A 4.00 in | C N/A 2.47 in | R N/A .59 in | W HEX N/A 2 3/4 in | O-Ring As Uniform Dash No. N/A 3-932 |