Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.
NOTE:
Dimensions for reference only, subject to change.
Fittings of this group may be back-drilled to larger I.D. at pipe end.
A and C dimensions are typical finger-tight.
Pipe Buttweld end will conform to Schedule 80 unless otherwise noted.
E dimension is minimum opening.
Adapter fitting for connection of compression fittings to welded systems.
26 - 32 of 32|
Results Per Page
|
View |Unit of Measure