Item # |
Connection Type |
Tube O.D. |
Male Pipe |
E Small Bore |
B |
D |
J |
R |
W HEX |
X Dia. |
Work. Press. |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
14 FW | Connection Type N/A Socket x MNPT | Tube O.D. N/A 7/8 in | Male Pipe N/A 3/4 | E Small Bore N/A .72 in | B N/A .50 in | D N/A 1.91 in | J N/A .69 in | R N/A .75 in | W HEX N/A 1 3/8 in | X Dia. N/A 1.31 in | Work. Press. N/A 5700 psi | |
16-8 FW | Connection Type N/A Socket x MNPT | Tube O.D. N/A 1 in | Male Pipe N/A 1/2 | E Small Bore N/A .50 in | B N/A .56 in | D N/A 2.02 in | J N/A .75 in | R N/A .75 in | W HEX N/A 1 5/8 in | X Dia. N/A 1.44 in | Work. Press. N/A 4900 psi | |
16-12 FW | Connection Type N/A Socket x MNPT | Tube O.D. N/A 1 in | Male Pipe N/A 3/4 | E Small Bore N/A .72 in | B N/A .56 in | D N/A 2.02 in | J N/A .75 in | R N/A .75 in | W HEX N/A 1 5/8 in | X Dia. N/A 1.44 in | Work. Press. N/A 4900 psi | |
16 FW | Connection Type N/A Socket x MNPT | Tube O.D. N/A 1 in | Male Pipe N/A 1 | E Small Bore N/A .91 in | B N/A .56 in | D N/A 2.20 in | J N/A .75 in | R N/A .94 in | W HEX N/A 1 5/8 in | X Dia. N/A 1.44 in | Work. Press. N/A 4600 psi | |
20-12 FW | Connection Type N/A Socket x MNPT | Tube O.D. N/A 1 1/4 in | Male Pipe N/A 3/4 | E Small Bore N/A .72 in | B N/A .63 in | D N/A 2.14 in | J N/A .81 in | R N/A .75 in | W HEX N/A 1 7/8 in | X Dia. N/A 1.75 in | Work. Press. N/A 4600 psi | |
20-16 FW | Connection Type N/A Socket x MNPT | Tube O.D. N/A 1 1/4 in | Male Pipe N/A 1 | E Small Bore N/A .94 in | B N/A .63 in | D N/A 2.33 in | J N/A .81 in | R N/A .94 in | W HEX N/A 1 7/8 in | X Dia. N/A 1.75 in | Work. Press. N/A 4600 psi | |
20 FW | Connection Type N/A Socket x MNPT | Tube O.D. N/A 1 1/4 in | Male Pipe N/A 1 1/4 | E Small Bore N/A 1.06 in | B N/A .63 in | D N/A 2.36 in | J N/A .81 in | R N/A .97 in | W HEX N/A 1 7/8 in | X Dia. N/A 1.75 in | Work. Press. N/A 3500 psi | |
20-24 FW | Connection Type N/A Socket x MNPT | Tube O.D. N/A 1 1/4 in | Male Pipe N/A 1 1/2 | E Small Bore N/A 1.06 in | B N/A .63 in | D N/A 2.42 in | J N/A .81 in | R N/A 1.00 in | W HEX N/A 2 in | X Dia. N/A 1.75 in | Work. Press. N/A 2900 psi | |
24-20 FW | Connection Type N/A Socket x MNPT | Tube O.D. N/A 1 1/2 in | Male Pipe N/A 1 1/4 | E Small Bore N/A 1.25 in | B N/A .67 in | D N/A 2.49 in | J N/A .86 in | R N/A .97 in | W HEX N/A 2 1/8 in | X Dia. N/A 2.00 in | Work. Press. N/A 3500 psi | |
24 FW | Connection Type N/A Socket x MNPT | Tube O.D. N/A 1 1/2 in | Male Pipe N/A 1 1/2 | E Small Bore N/A 1.31 in | B N/A .67 in | D N/A 2.52 in | J N/A .86 in | R N/A 1.00 in | W HEX N/A 2 1/8 in | X Dia. N/A 2.00 in | Work. Press. N/A 2900 psi | |
32 FW | Connection Type N/A Socket x MNPT | Tube O.D. N/A 2 in | Male Pipe N/A 2 | E Small Bore N/A 1.81 in | B N/A .78 in | D N/A 2.97 in | J N/A .97 in | R N/A 1.03 in | W HEX N/A 2 3/4 in | X Dia. N/A 2.63 in | Work. Press. N/A 2600 psi |