CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • A and C dimensions are typical finger-tight.
  • Size 1, 2, and 3 do not require a groove.
  • Size 4 and above tube stub is pre-grooved as standard. Generic (non-grooved) can be ordered through Quick Response Department.
  • Sizes 20, 24 require additional lubrication prior to assembly.
  • Add -Z6 for assembly of nuts and ferrules on the tube stub end.
  • All tube stubs over 1" come standard with nuts and ferrule(s) pre-assembled (-Z6 option).
  • 76 - 78 of 78 | Results Per Page | View | Unit of Measure
    1 2 3 4 

    Item #

    Connection Type

    T1 Turned End Tube O.D.

    T2 Machined End Tube O.D.

    A

    C

    K

    W HEX

    Bore

    Quantity
    N/A Tube to A-LOK® N/A 1 1/2 in N/A 1 in N/A 3.52 in N/A 1.05 in N/A 2.05 in N/A 1 5/8 in N/A .88 in
    N/A Tube to A-LOK® N/A 1 1/2 in N/A 1 1/4 in N/A 4.10 in N/A 1.52 in N/A 2.05 in N/A 1 7/8 in N/A 1.09 in
    N/A Tube to A-LOK® N/A 2 in N/A 1 1/2 in N/A 5.17 in N/A 1.77 in N/A 2.74 in N/A 2 1/4 in N/A 1.34 in
    76 - 78 of 78 | Results Per Page | View | Unit of Measure
    1 2 3 4