Item # |
Connection Type |
Tube O.D. |
NPT Thread |
A |
K |
W HEX |
Bore |
---|---|---|---|---|---|---|---|
M10FA1/4N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 10.0 mm | NPT Thread N/A 1/4 | A N/A 37.3 mm | K N/A 17.5 mm | W HEX N/A 19.0 mm | Bore N/A 7.5 mm |
M10FA3/8N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 10.0 mm | NPT Thread N/A 3/8 | A N/A 37.3 mm | K N/A 17.5 mm | W HEX N/A 22.0 mm | Bore N/A 7.5 mm |
M10FA1/2N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 10.0 mm | NPT Thread N/A 1/2 | A N/A 42.1 mm | K N/A 17.5 mm | W HEX N/A 27.0 mm | Bore N/A 7.5 mm |
M12FA1/4N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 12.0 mm | NPT Thread N/A 1/4 | A N/A 41.3 mm | K N/A 23.0 mm | W HEX N/A 19.0 mm | Bore N/A 9.1 mm |
M12FA3/8N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 12.0 mm | NPT Thread N/A 3/8 | A N/A 42.9 mm | K N/A 23.0 mm | W HEX N/A 22.0 mm | Bore N/A 9.1 mm |
M12FA1/2N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 12.0 mm | NPT Thread N/A 1/2 | A N/A 47.6 mm | K N/A 23.0 mm | W HEX N/A 27.0 mm | Bore N/A 9.1 mm |
M16FA1/2N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 16.0 mm | NPT Thread N/A 1/2 | A N/A 49.2 mm | K N/A 24.6 mm | W HEX N/A 27.0 mm | Bore N/A 12.7 mm |
M18FA3/4N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 18.0 mm | NPT Thread N/A 3/4 | A N/A 52.4 mm | K N/A 24.6 mm | W HEX N/A 33.0 mm | Bore N/A 14.0 mm |
M20FA1/2N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 20.0 mm | NPT Thread N/A 1/2 | A N/A 50.0 mm | K N/A 25.6 mm | W HEX N/A 27.0 mm | Bore N/A 15.0 mm |
M20FA3/4N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 20.0 mm | NPT Thread N/A 3/4 | A N/A 53.2 mm | K N/A 25.4 mm | W HEX N/A 33.0 mm | Bore N/A 15.1 mm |
M25FA1N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 25.0 mm | NPT Thread N/A 1 | A N/A 66.7 mm | K N/A 31.8 mm | W HEX N/A 41.0 mm | Bore N/A 19.8 mm |