Item # |
Connection Type |
TUBE O.D. T1 |
TUBE O.D. T2 |
A |
K |
Bore |
---|---|---|---|---|---|---|
ZPC 3-3 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 3.0 mm | TUBE O.D. T2 N/A 3.0 mm | A N/A 22.2 mm | K N/A 15.7 mm | Bore N/A 1.6 mm |
ZPC 6-6 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 6.0 mm | TUBE O.D. T2 N/A 6.0 mm | A N/A 24.6 mm | K N/A 18.7 mm | Bore N/A 3.0 mm |
ZPC 8-8 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 8.0 mm | TUBE O.D. T2 N/A 8.0 mm | A N/A 25.9 mm | K N/A 20.0 mm | Bore N/A 5.0 mm |
ZPC 10-10 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 10.0 mm | TUBE O.D. T2 N/A 10.0 mm | A N/A 26.1 mm | K N/A 20.2 mm | Bore N/A 6.0 mm |
ZPC 12-12 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 12.0 mm | TUBE O.D. T2 N/A 12.0 mm | A N/A 35.8 mm | K N/A 26.0 mm | Bore N/A 8.0 mm |
ZPC 16-16 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 16.0 mm | TUBE O.D. T2 N/A 16.0 mm | A N/A 40.5 mm | K N/A 27.7 mm | Bore N/A 12.0 mm |
ZPC 18-18 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 18.0 mm | TUBE O.D. T2 N/A 18.0 mm | A N/A 40.8 mm | K N/A 27.7 mm | Bore N/A 13.0 mm |
ZPC 3-6 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 3.0 mm | TUBE O.D. T2 N/A 6.0 mm | A N/A 22.6 mm | K N/A 13.5 mm | Bore N/A 1.6 mm |
ZPC 6-8 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 6.0 mm | TUBE O.D. T2 N/A 8.0 mm | A N/A 25.5 mm | K N/A 16.1 mm | Bore N/A 3.0 mm |
ZPC 6-10 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 6.0 mm | TUBE O.D. T2 N/A 10.0 mm | A N/A 25.5 mm | K N/A 16.1 mm | Bore N/A 3.0 mm |
ZPC 6-12 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 6.0 mm | TUBE O.D. T2 N/A 12.0 mm | A N/A 31.2 mm | K N/A 16.1 mm | Bore N/A 3.0 mm |
ZPC 8-10 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 8.0 mm | TUBE O.D. T2 N/A 10.0 mm | A N/A 29.5 mm | K N/A 16.8 mm | Bore N/A 5.0 mm |
ZPC 8-12 | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 8.0 mm | TUBE O.D. T2 N/A 12.0 mm | A N/A 31.4 mm | K N/A 16.8 mm | Bore N/A 5.0 mm |
PCM3 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 3.0 mm | TUBE O.D. T2 N/A 3.0 mm | A N/A 22.2 mm | K N/A 15.7 mm | Bore N/A 1.6 mm |
PCM6 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 6.0 mm | TUBE O.D. T2 N/A 6.0 mm | A N/A 24.6 mm | K N/A 18.7 mm | Bore N/A 3.0 mm |
PCM8 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 8.0 mm | TUBE O.D. T2 N/A 8.0 mm | A N/A 25.9 mm | K N/A 20.0 mm | Bore N/A 5.0 mm |
PCM10 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 10.0 mm | TUBE O.D. T2 N/A 10.0 mm | A N/A 26.1 mm | K N/A 20.2 mm | Bore N/A 6.0 mm |
PCM12 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 12.0 mm | TUBE O.D. T2 N/A 12.0 mm | A N/A 35.8 mm | K N/A 26.0 mm | Bore N/A 8.0 mm |
PCM16 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 16.0 mm | TUBE O.D. T2 N/A 16.0 mm | A N/A 40.5 mm | K N/A 27.7 mm | Bore N/A 12.0 mm |
PCM18 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 18.0 mm | TUBE O.D. T2 N/A 18.0 mm | A N/A 40.8 mm | K N/A 27.7 mm | Bore N/A 13.0 mm |
M3PCM6 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 3.0 mm | TUBE O.D. T2 N/A 6.0 mm | A N/A 22.6 mm | K N/A 13.5 mm | Bore N/A 1.6 mm |
M6PCM8 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 6.0 mm | TUBE O.D. T2 N/A 8.0 mm | A N/A 25.5 mm | K N/A 16.1 mm | Bore N/A 3.0 mm |
M6PCM10 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 6.0 mm | TUBE O.D. T2 N/A 10.0 mm | A N/A 25.5 mm | K N/A 16.1 mm | Bore N/A 3.0 mm |
M6PCM12 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 6.0 mm | TUBE O.D. T2 N/A 12.0 mm | A N/A 31.2 mm | K N/A 16.1 mm | Bore N/A 3.0 mm |
M8PCM10 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 8.0 mm | TUBE O.D. T2 N/A 10.0 mm | A N/A 29.5 mm | K N/A 16.8 mm | Bore N/A 5.0 mm |