Item # |
Connection Type |
TUBE O.D. T1 |
TUBE O.D. T2 |
A |
K |
Bore |
|---|---|---|---|---|---|---|
| 1-1 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 1/16 in | TUBE O.D. T2 N/A 1/16 in | A N/A .63 in | K N/A .44 in | Bore N/A .03 in |
| 1-2 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 1/16 in | TUBE O.D. T2 N/A 1/8 in | A N/A .84 in | K N/A .44 in | Bore N/A .03 in |
| 1-4 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 1/16 in | TUBE O.D. T2 N/A 1/4 in | A N/A .91 in | K N/A .44 in | Bore N/A .03 in |
| 2-2 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 1/8 in | TUBE O.D. T2 N/A 1/8 in | A N/A .95 in | K N/A .54 in | Bore N/A .08 in |
| 2-4 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 1/8 in | TUBE O.D. T2 N/A 1/4 in | A N/A 1.05 in | K N/A .54 in | Bore N/A .08 in |
| 2-6 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 1/8 in | TUBE O.D. T2 N/A 3/8 in | A N/A 1.09 in | K N/A .54 in | Bore N/A .03 in |
| 3-3 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 3/16 in | TUBE O.D. T2 N/A 3/16 in | A N/A .98 in | K N/A .67 in | Bore N/A .12 in |
| 4-4 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 1/4 in | TUBE O.D. T2 N/A 1/4 in | A N/A 1.07 in | K N/A .76 in | Bore N/A .16 in |
| 4-6 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 1/4 in | TUBE O.D. T2 N/A 3/8 in | A N/A 1.15 in | K N/A .64 in | Bore N/A .16 in |
| 4-8 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 1/4 in | TUBE O.D. T2 N/A 1/2 in | A N/A 1.36 in | K N/A .64 in | Bore N/A .16 in |
| 6-6 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 3/8 in | TUBE O.D. T2 N/A 3/8 in | A N/A 1.16 in | K N/A .84 in | Bore N/A .28 in |
| 6-8 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 3/8 in | TUBE O.D. T2 N/A 1/2 in | A N/A 1.40 in | K N/A .72 in | Bore N/A .28 in |
| 8-8 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 1/2 in | TUBE O.D. T2 N/A 1/2 in | A N/A 1.59 in | K N/A 1.11 in | Bore N/A .38 in |
| 8-12 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 1/2 in | TUBE O.D. T2 N/A 3/4 in | A N/A 1.72 in | K N/A .91 in | Bore N/A .38 in |
| 12-12 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 3/4 in | TUBE O.D. T2 N/A 3/4 in | A N/A 1.65 in | K N/A 1.16 in | Bore N/A .58 in |
| 16-16 ZPC | Connection Type N/A Tube for CPI™ | TUBE O.D. T1 N/A 1 in | TUBE O.D. T2 N/A 1 in | A N/A 2.12 in | K N/A 1.44 in | Bore N/A .81 in |
| 1PC1 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 1/16 in | TUBE O.D. T2 N/A 1/16 in | A N/A .63 in | K N/A .44 in | Bore N/A .03 in |
| 1PC2 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 1/16 in | TUBE O.D. T2 N/A 1/8 in | A N/A .84 in | K N/A .44 in | Bore N/A .03 in |
| 1PC4 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 1/16 in | TUBE O.D. T2 N/A 1/4 in | A N/A .91 in | K N/A .44 in | Bore N/A .03 in |
| 2PC2 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 1/8 in | TUBE O.D. T2 N/A 1/8 in | A N/A .95 in | K N/A .54 in | Bore N/A .08 in |
| 2PC4 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 1/8 in | TUBE O.D. T2 N/A 1/4 in | A N/A 1.05 in | K N/A .54 in | Bore N/A .08 in |
| 2PC6 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 1/8 in | TUBE O.D. T2 N/A 3/8 in | A N/A 1.09 in | K N/A .54 in | Bore N/A .03 in |
| 3PC3 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 3/16 in | TUBE O.D. T2 N/A 3/16 in | A N/A .98 in | K N/A .67 in | Bore N/A .12 in |
| 4PC4 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 1/4 in | TUBE O.D. T2 N/A 1/4 in | A N/A 1.07 in | K N/A .76 in | Bore N/A .16 in |
| 4PC6 | Connection Type N/A Tube for A-LOK® | TUBE O.D. T1 N/A 1/4 in | TUBE O.D. T2 N/A 3/8 in | A N/A 1.15 in | K N/A .64 in | Bore N/A .16 in |