Item # |
Connection Type |
Tube O.D. |
BSPP Thread |
A |
K |
W HEX |
Bore |
Quantity |
---|---|---|---|---|---|---|---|---|
T2HG 3-1/8R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 3.0 mm | BSPP Thread N/A 1/8 | A N/A 28.6 mm | K N/A 13.5 mm | W HEX N/A 14.0 mm | Bore N/A 1.8 mm | |
T2HG 3-1/4R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 3.0 mm | BSPP Thread N/A 1/4 | A N/A 28.6 mm | K N/A 13.7 mm | W HEX N/A 19.0 mm | Bore N/A 1.6 mm | |
T2HG 4-1/8R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 4.0 mm | BSPP Thread N/A 1/8 | A N/A 29.4 mm | K N/A 14.3 mm | W HEX N/A 14.0 mm | Bore N/A 2.0 mm | |
T2HG 6-1/8R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 6.0 mm | BSPP Thread N/A 1/8 | A N/A 31.0 mm | K N/A 15.9 mm | W HEX N/A 14.0 mm | Bore N/A 4.0 mm | |
T2HG 6-1/4R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 6.0 mm | BSPP Thread N/A 1/4 | A N/A 37.3 mm | K N/A 15.9 mm | W HEX N/A 19.0 mm | Bore N/A 4.0 mm | |
T2HG 8-1/4R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 8.0 mm | BSPP Thread N/A 1/4 | A N/A 38.1 mm | K N/A 16.7 mm | W HEX N/A 19.0 mm | Bore N/A 6.4 mm | |
T2HG 10-1/4R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 10.0 mm | BSPP Thread N/A 1/4 | A N/A 38.9 mm | K N/A 17.5 mm | W HEX N/A 19.0 mm | Bore N/A 7.5 mm | |
T2HG 10-1/2R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 10.0 mm | BSPP Thread N/A 1/2 | A N/A 43.7 mm | K N/A 17.5 mm | W HEX N/A 27.0 mm | Bore N/A 7.5 mm | |
T2HG 12-3/8R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 3/8 | A N/A 44.5 mm | K N/A 23.0 mm | W HEX N/A 22.0 mm | Bore N/A 9.1 mm | |
T2HG 12-1/2R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 1/2 | A N/A 48.4 mm | K N/A 23.0 mm | W HEX N/A 27.0 mm | Bore N/A 9.1 mm | |
T2HG 16-1/2R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 16.0 mm | BSPP Thread N/A 1/2 | A N/A 50.0 mm | K N/A 24.6 mm | W HEX N/A 27.0 mm | Bore N/A 12.7 mm | |
T2HG 18-3/4R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 18.0 mm | BSPP Thread N/A 3/4 | A N/A 53.2 mm | K N/A 24.6 mm | W HEX N/A 33.0 mm | Bore N/A 14.0 mm | |
T2HG 20-3/4R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 20.0 mm | BSPP Thread N/A 3/4 | A N/A 54.0 mm | K N/A 25.4 mm | W HEX N/A 33.0 mm | Bore N/A 15.1 mm | |
T2HG 25-1R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 25.0 mm | BSPP Thread N/A 1 | A N/A 67.5 mm | K N/A 31.8 mm | W HEX N/A 41.0 mm | Bore N/A 19.8 mm | |
M3FA1/8R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 3.0 mm | BSPP Thread N/A 1/8 | A N/A 28.6 mm | K N/A 13.5 mm | W HEX N/A 14.0 mm | Bore N/A 1.8 mm | |
M3FA1/4R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 3.0 mm | BSPP Thread N/A 1/4 | A N/A 28.6 mm | K N/A 13.7 mm | W HEX N/A 19.0 mm | Bore N/A 1.6 mm | |
M4FA1/8R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 4.0 mm | BSPP Thread N/A 1/8 | A N/A 29.4 mm | K N/A 14.3 mm | W HEX N/A 14.0 mm | Bore N/A 2.0 mm | |
M6FA1/8R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 6.0 mm | BSPP Thread N/A 1/8 | A N/A 31.0 mm | K N/A 15.9 mm | W HEX N/A 14.0 mm | Bore N/A 4.0 mm | |
M6FA1/4R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 6.0 mm | BSPP Thread N/A 1/4 | A N/A 37.3 mm | K N/A 15.9 mm | W HEX N/A 19.0 mm | Bore N/A 4.0 mm | |
M8FA1/4R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 8.0 mm | BSPP Thread N/A 1/4 | A N/A 38.1 mm | K N/A 16.7 mm | W HEX N/A 19.0 mm | Bore N/A 6.4 mm | |
M10FA1/4R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 10.0 mm | BSPP Thread N/A 1/4 | A N/A 38.9 mm | K N/A 17.5 mm | W HEX N/A 19.0 mm | Bore N/A 7.5 mm | |
M10FA1/2R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 10.0 mm | BSPP Thread N/A 1/2 | A N/A 43.7 mm | K N/A 17.5 mm | W HEX N/A 27.0 mm | Bore N/A 7.5 mm | |
M12FA3/8R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 3/8 | A N/A 44.5 mm | K N/A 23.0 mm | W HEX N/A 22.0 mm | Bore N/A 9.1 mm | |
M12FA1/2R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 1/2 | A N/A 48.4 mm | K N/A 23.0 mm | W HEX N/A 27.0 mm | Bore N/A 9.1 mm | |
M16FA1/2R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 16.0 mm | BSPP Thread N/A 1/2 | A N/A 50.0 mm | K N/A 24.6 mm | W HEX N/A 27.0 mm | Bore N/A 12.7 mm |