CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded" effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • All size 20, 24 and 32 silver plated nuts should have a system compatible lube (Permatex Anti-seize - Parker Catalog 4290-INST) or equivalent applied to the fitting body threads and the inside back of nuts. This will minimize the effort required to assemble the fitting properly.
  • 26 - 28 of 28 | Results Per Page | View | Unit of Measure
    1 2 

    Item #

    Tube O.D.

    W HEX

    Quantity
    N/A 1 1/4 in N/A 1 7/8 in
    N/A 1 1/2 in N/A 2 1/4 in
    N/A 2 in N/A 2 3/4 in
    26 - 28 of 28 | Results Per Page | View | Unit of Measure
    1 2