Item # |
Connection Type |
Tube O.D. |
A |
C |
W HEX |
Quantity |
---|---|---|---|---|---|---|
1 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 1/16 in | A N/A .56 in | C N/A .43 in | W HEX N/A 5/16 in | |
2 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 1/8 in | A N/A .79 in | C N/A .60 in | W HEX N/A 7/16 in | |
3 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 3/16 in | A N/A .84 in | C N/A .64 in | W HEX N/A 1/2 in | |
4 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 1/4 in | A N/A .92 in | C N/A .70 in | W HEX N/A 9/16 in | |
5 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 5/16 in | A N/A .96 in | C N/A .73 in | W HEX N/A 5/8 in | |
6 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 3/8 in | A N/A 1.01 in | C N/A .76 in | W HEX N/A 11/16 in | |
8 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 1/2 in | A N/A 1.15 in | C N/A .87 in | W HEX N/A 7/8 in | |
10 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 5/8 in | A N/A 1.18 in | C N/A .87 in | W HEX N/A 1 in | |
12 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 3/4 in | A N/A 1.25 in | C N/A .87 in | W HEX N/A 1 1/8 in | |
14 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 7/8 in | A N/A 1.31 in | C N/A .87 in | W HEX N/A 1 1/4 in | |
16 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 1 in | A N/A 1.52 in | C N/A 1.05 in | W HEX N/A 1 1/2 in | |
20 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 1 1/4 in | A N/A 2.09 in | C N/A 1.52 in | W HEX N/A 1 7/8 in | |
24 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 1 1/2 in | A N/A 2.53 in | C N/A 1.77 in | W HEX N/A 2 1/4 in | |
32 PNBZ | Connection Type N/A CPI™ | Tube O.D. N/A 2 in | A N/A 3.41 in | C N/A 2.47 in | W HEX N/A 2 3/4 in | |
1BLEN1 | Connection Type N/A A-LOK® | Tube O.D. N/A 1/16 in | A N/A .56 in | C N/A .43 in | W HEX N/A 5/16 in | |
2BLEN2 | Connection Type N/A A-LOK® | Tube O.D. N/A 1/8 in | A N/A .79 in | C N/A .60 in | W HEX N/A 7/16 in | |
3BLEN3 | Connection Type N/A A-LOK® | Tube O.D. N/A 3/16 in | A N/A .84 in | C N/A .64 in | W HEX N/A 1/2 in | |
4BLEN4 | Connection Type N/A A-LOK® | Tube O.D. N/A 1/4 in | A N/A .92 in | C N/A .70 in | W HEX N/A 9/16 in | |
5BLEN5 | Connection Type N/A A-LOK® | Tube O.D. N/A 5/16 in | A N/A .96 in | C N/A .73 in | W HEX N/A 5/8 in | |
6BLEN6 | Connection Type N/A A-LOK® | Tube O.D. N/A 3/8 in | A N/A 1.01 in | C N/A .76 in | W HEX N/A 11/16 in | |
8BLEN8 | Connection Type N/A A-LOK® | Tube O.D. N/A 1/2 in | A N/A 1.15 in | C N/A .87 in | W HEX N/A 7/8 in | |
10BLEN10 | Connection Type N/A A-LOK® | Tube O.D. N/A 5/8 in | A N/A 1.18 in | C N/A .87 in | W HEX N/A 1 in | |
12BLEN12 | Connection Type N/A A-LOK® | Tube O.D. N/A 3/4 in | A N/A 1.25 in | C N/A .87 in | W HEX N/A 1 1/8 in | |
14BLEN14 | Connection Type N/A A-LOK® | Tube O.D. N/A 7/8 in | A N/A 1.31 in | C N/A .87 in | W HEX N/A 1 1/4 in | |
16BLEN16 | Connection Type N/A A-LOK® | Tube O.D. N/A 1 in | A N/A 1.52 in | C N/A 1.05 in | W HEX N/A 1 1/2 in |