Item # |
A |
B |
C |
D |
E |
F |
No Load Time OPEN/CLOSE |
Voltage |
---|---|---|---|---|---|---|---|---|
MAB12L-EO2 | A N/A 5.00 in | B N/A 2.50 in | C N/A 3.25 in | D N/A 1.63 in | E N/A .53 in | F N/A 5.00 in | No Load Time OPEN/CLOSE N/A 10 sec | Voltage N/A 240 AC V |
MAB4L-EO1X | A N/A 2.50 in | B N/A 1.25 in | C N/A 1.00 in | D N/A .50 in | E N/A .28 in | F N/A 2.50 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 120 AC V |
MAB4L-EO2X | A N/A 2.50 in | B N/A 1.25 in | C N/A 1.00 in | D N/A .50 in | E N/A .28 in | F N/A 2.50 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 240 AC V |
MAB4L-EO3X | A N/A 2.50 in | B N/A 1.25 in | C N/A 1.00 in | D N/A .50 in | E N/A .28 in | F N/A 2.50 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 24 DC V |
MAB6L-EO1X | A N/A 3.00 in | B N/A 1.50 in | C N/A 1.50 in | D N/A .75 in | E N/A .34 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 120 AC V |
MAB6L-EO2X | A N/A 3.00 in | B N/A 1.50 in | C N/A 1.50 in | D N/A .75 in | E N/A .34 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 240 AC V |
MAB6L-EO3X | A N/A 3.00 in | B N/A 1.50 in | C N/A 1.50 in | D N/A .75 in | E N/A .34 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 24 DC V |
MAB3XD-EO1X | A N/A 3.00 in | B N/A 1.50 in | C N/A 1.00 in | D N/A .50 in | E N/A .28 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 120 AC V |
MAB3XD-EO2X | A N/A 3.00 in | B N/A 1.50 in | C N/A 1.00 in | D N/A .50 in | E N/A .28 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 240 AC V |
MAB3XD-EO3X | A N/A 3.00 in | B N/A 1.50 in | C N/A 1.00 in | D N/A .50 in | E N/A .28 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 24 DC V |
MAB6XD-EO1X | A N/A 3.00 in | B N/A 1.50 in | C N/A 1.50 in | D N/A .75 in | E N/A .34 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 120 AC V |
MAB6XD-EO2X | A N/A 3.00 in | B N/A 1.50 in | C N/A 1.50 in | D N/A .75 in | E N/A .34 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 240 AC V |
MAB6XD-EO3X | A N/A 3.00 in | B N/A 1.50 in | C N/A 1.50 in | D N/A .75 in | E N/A .34 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 24 DC V |
MAB8L-EO1X | A N/A 3.00 in | B N/A 1.50 in | C N/A 2.00 in | D N/A 1.00 in | E N/A .53 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 120 AC V |
MAB8L-EO2X | A N/A 3.00 in | B N/A 1.50 in | C N/A 2.00 in | D N/A 1.00 in | E N/A .53 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 240 AC V |
MAB8L-EO3X | A N/A 3.00 in | B N/A 1.50 in | C N/A 2.00 in | D N/A 1.00 in | E N/A .53 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 24 DC V |
MAB8XD-EO1X | A N/A 3.00 in | B N/A 1.50 in | C N/A 2.00 in | D N/A 1.00 in | E N/A .56 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 120 AC V |
MAB8XD-EO2X | A N/A 3.00 in | B N/A 1.50 in | C N/A 2.00 in | D N/A 1.00 in | E N/A .56 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 240 AC V |
MAB8XD-EO3X | A N/A 3.00 in | B N/A 1.50 in | C N/A 2.00 in | D N/A 1.00 in | E N/A .56 in | F N/A 3.00 in | No Load Time OPEN/CLOSE N/A 7 sec | Voltage N/A 24 DC V |
MAB12L-EO1X | A N/A 5.00 in | B N/A 2.50 in | C N/A 3.25 in | D N/A 1.63 in | E N/A .53 in | F N/A 5.00 in | No Load Time OPEN/CLOSE N/A 8.5 sec | Voltage N/A 120 AC V |
MAB12L-EO2X | A N/A 5.00 in | B N/A 2.50 in | C N/A 3.25 in | D N/A 1.63 in | E N/A .53 in | F N/A 5.00 in | No Load Time OPEN/CLOSE N/A 8.5 sec | Voltage N/A 240 AC V |