CAD Cart (0)
  • Cart is empty
Parker MAB Series ball valves can be supplied with either pneumatic or electric operators for automated or remote operation.
Pneumatic and electric operators can be supplied with a variety of features and options. Operators are sized for each valve series to provide reliable and trouble free operation.

NOTE:
  • EO1: Electric 120 VAC
  • EO2: Electric 240 VAC
  • EO3: Electric 24 VDC
  • Actuator operating temperature: 0ºF to 160ºF (-18ºC to 71ºC)
  • Powder coated aluminum housing
  • CE & CSA approved for NEMA 4 and 4
  • Manual override
  • 1/2 NPT female conduit connection
  • For other options consult factor.
  • 1 - 25 of 46 | Results Per Page | View | Unit of Measure
    1 2 

    Item #

    A

    B

    C

    D

    E

    F

    No Load Time OPEN/CLOSE

    Voltage

    Quantity
    N/A 2.50 in N/A 1.25 in N/A 1.00 in N/A .50 in N/A .28 in N/A 2.50 in N/A 3 sec N/A 120 AC V
    N/A 2.50 in N/A 1.25 in N/A 1.00 in N/A .50 in N/A .28 in N/A 2.50 in N/A 3 sec N/A 240 AC V
    N/A 2.50 in N/A 1.25 in N/A 1.00 in N/A .50 in N/A .28 in N/A 2.50 in N/A 3 sec N/A 24 DC V
    N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 3.00 in N/A 7 sec N/A 120 AC V
    N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 3.00 in N/A 7 sec N/A 240 AC V
    N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 3.00 in N/A 5 sec N/A 24 DC V
    N/A 3.00 in N/A 1.50 in N/A 1.00 in N/A .50 in N/A .28 in N/A 3.00 in N/A 3 sec N/A 120 AC V
    N/A 3.00 in N/A 1.50 in N/A 1.00 in N/A .50 in N/A .28 in N/A 3.00 in N/A 3 sec N/A 240 AC V
    N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 3.00 in N/A 7 sec N/A 120 AC V
    N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 3.00 in N/A 7 sec N/A 240 AC V
    N/A 3.00 in N/A 1.50 in N/A 1.00 in N/A .50 in N/A .28 in N/A 3.00 in N/A 3 sec N/A 120 AC V
    N/A 3.00 in N/A 1.50 in N/A 1.00 in N/A .50 in N/A .28 in N/A 3.00 in N/A 3 sec N/A 240 AC V
    N/A 3.00 in N/A 1.50 in N/A 1.00 in N/A .50 in N/A .28 in N/A 3.00 in N/A 3 sec N/A 24 DC V
    N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 3.00 in N/A 7 sec N/A 120 AC V
    N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 3.00 in N/A 7 sec N/A 240 AC V
    N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 3.00 in N/A 5 sec N/A 24 DC V
    N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .53 in N/A 3.00 in N/A 5 sec N/A 120 AC V
    N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .53 in N/A 3.00 in N/A 5 sec N/A 240 AC V
    N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .53 in N/A 3.00 in N/A 5 sec N/A 24 DC V
    N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .56 in N/A 3.00 in N/A 5 sec N/A 120 AC V
    N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .56 in N/A 3.00 in N/A 5 sec N/A 240 AC V
    N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .56 in N/A 3.00 in N/A 5 sec N/A 120 AC V
    N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .56 in N/A 3.00 in N/A 5 sec N/A 240 AC V
    N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .56 in N/A 3.00 in N/A 5 sec N/A 24 DC V
    N/A 5.00 in N/A 2.50 in N/A 3.25 in N/A 1.63 in N/A .53 in N/A 5.00 in N/A 10 sec N/A 120 AC V
    1 - 25 of 46 | Results Per Page | View | Unit of Measure
    1 2