Item # |
Connection Type |
BSPP Thread |
C |
H |
L |
R |
W HEX |
---|---|---|---|---|---|---|---|
4-4-2R SBZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | BSPP Thread N/A 1/8-28 | C N/A 1.06 in | H N/A 1.25 in | L N/A .77 in | R N/A .81 in | W HEX N/A 9/16 in |
4-4-4R SBZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | BSPP Thread N/A 1/4-19 | C N/A 1.14 in | H N/A 1.27 in | L N/A .85 in | R N/A .83 in | W HEX N/A 9/16 in |
6-6-4R SBZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | BSPP Thread N/A 1/4-19 | C N/A 1.20 in | H N/A 1.27 in | L N/A .91 in | R N/A .83 in | W HEX N/A 9/16 in |
8-8-6R SBZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | BSPP Thread N/A 3/8-19 | C N/A 1.50 in | H N/A 1.36 in | L N/A 1.10 in | R N/A .85 in | W HEX N/A 7/8 in |
8-8-8R SBZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | BSPP Thread N/A 1/2-14 | C N/A 1.50 in | H N/A 1.71 in | L N/A 1.10 in | R N/A 1.09 in | W HEX N/A 7/8 in |
10-10-8R SBZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | BSPP Thread N/A 1/2-14 | C N/A 1.50 in | H N/A 1.81 in | L N/A 1.10 in | R N/A 1.09 in | W HEX N/A 1 1/16 in |
12-12-8R SBZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | BSPP Thread N/A 1/2-14 | C N/A 1.57 in | H N/A 1.81 in | L N/A 1.17 in | R N/A 1.09 in | W HEX N/A 1 1/16 in |
12-12-12R SBZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | BSPP Thread N/A 3/4-14 | C N/A 1.57 in | H N/A 1.92 in | L N/A 1.17 in | R N/A 1.20 in | W HEX N/A 1 1/16 in |
16-16-16R SBZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | BSPP Thread N/A 1-11 | C N/A 1.94 in | H N/A 2.11 in | L N/A 1.45 in | R N/A 1.20 in | W HEX N/A 1 5/16 in |
4MBT2R | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | BSPP Thread N/A 1/8-28 | C N/A 1.06 in | H N/A 1.25 in | L N/A .77 in | R N/A .81 in | W HEX N/A 9/16 in |
4MBT4R | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | BSPP Thread N/A 1/4-19 | C N/A 1.14 in | H N/A 1.27 in | L N/A .85 in | R N/A .83 in | W HEX N/A 9/16 in |
6MBT4R | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | BSPP Thread N/A 1/4-19 | C N/A 1.20 in | H N/A 1.27 in | L N/A .91 in | R N/A .83 in | W HEX N/A 9/16 in |
8MBT6R | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | BSPP Thread N/A 3/8-19 | C N/A 1.50 in | H N/A 1.36 in | L N/A 1.10 in | R N/A .85 in | W HEX N/A 7/8 in |
8MBT8R | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | BSPP Thread N/A 1/2-14 | C N/A 1.50 in | H N/A 1.71 in | L N/A 1.10 in | R N/A 1.09 in | W HEX N/A 7/8 in |
10MBT8R | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | BSPP Thread N/A 1/2-14 | C N/A 1.50 in | H N/A 1.81 in | L N/A 1.10 in | R N/A 1.09 in | W HEX N/A 1 1/16 in |
12MBT8R | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | BSPP Thread N/A 1/2-14 | C N/A 1.57 in | H N/A 1.81 in | L N/A 1.17 in | R N/A 1.09 in | W HEX N/A 1 1/16 in |
12MBT12R | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | BSPP Thread N/A 3/4-14 | C N/A 1.57 in | H N/A 1.92 in | L N/A 1.17 in | R N/A 1.20 in | W HEX N/A 1 1/16 in |
16MBT16R | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | BSPP Thread N/A 1-11 | C N/A 1.94 in | H N/A 2.11 in | L N/A 1.45 in | R N/A 1.20 in | W HEX N/A 1 5/16 in |