Item # |
Connection Type |
BSPP Thread |
A |
C |
W HEX |
Bore |
Quantity |
---|---|---|---|---|---|---|---|
4-4GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.48 in | C N/A .70 in | W HEX N/A 3/4 in | Bore N/A .19 in | |
4-6GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 3/8 | A N/A 1.48 in | C N/A .70 in | W HEX N/A 7/8 in | Bore N/A .19 in | |
4-8GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.70 in | C N/A .70 in | W HEX N/A 1 1/16 in | Bore N/A .19 in | |
5-4GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.51 in | C N/A .73 in | W HEX N/A 3/4 in | Bore N/A .21 in | |
5-8GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.59 in | C N/A .73 in | W HEX N/A 1 1/16 in | Bore N/A .28 in | |
6-4GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.55 in | C N/A .76 in | W HEX N/A 3/4 in | Bore N/A .21 in | |
6-6GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 3/8 | A N/A 1.55 in | C N/A .76 in | W HEX N/A 7/8 in | Bore N/A .26 in | |
6-8GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.63 in | C N/A .76 in | W HEX N/A 1 1/16 in | Bore N/A .28 in | |
8-4GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.65 in | C N/A .87 in | W HEX N/A 13/16 in | Bore N/A .21 in | |
8-6GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 3/8 | A N/A 1.75 in | C N/A .87 in | W HEX N/A 7/8 in | Bore N/A .26 in | |
8-8GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.90 in | C N/A .87 in | W HEX N/A 1 1/16 in | Bore N/A .28 in | |
4FSC4GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.48 in | C N/A .70 in | W HEX N/A 3/4 in | Bore N/A .19 in | |
4FSC6GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 3/8 | A N/A 1.48 in | C N/A .70 in | W HEX N/A 7/8 in | Bore N/A .19 in | |
4FSC8GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.70 in | C N/A .70 in | W HEX N/A 1 1/16 in | Bore N/A .19 in | |
5FSC4GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.51 in | C N/A .73 in | W HEX N/A 3/4 in | Bore N/A .21 in | |
5FSC8GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.59 in | C N/A .73 in | W HEX N/A 1 1/16 in | Bore N/A .28 in | |
6FSC4GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.55 in | C N/A .76 in | W HEX N/A 3/4 in | Bore N/A .21 in | |
6FSC6GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 3/8 | A N/A 1.55 in | C N/A .76 in | W HEX N/A 7/8 in | Bore N/A .26 in | |
6FSC8GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.63 in | C N/A .76 in | W HEX N/A 1 1/16 in | Bore N/A .28 in | |
8FSC4GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.65 in | C N/A .87 in | W HEX N/A 13/16 in | Bore N/A .21 in | |
8FSC6GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 3/8 | A N/A 1.75 in | C N/A .87 in | W HEX N/A 7/8 in | Bore N/A .26 in | |
8FSC8GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.90 in | C N/A .87 in | W HEX N/A 1 1/16 in | Bore N/A .28 in |