Item # |
Connection Type |
Tube O.D. |
BSPP Thread |
A |
K |
R |
W HEX |
Bore |
---|---|---|---|---|---|---|---|---|
5MA4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 5/16 in | BSPP Thread N/A 1/4 | A N/A 1.50 in | K N/A .66 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .22 in |
6MA4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 3/8 in | BSPP Thread N/A 1/4 | A N/A 1.50 in | K N/A .69 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .28 in |
6MA6K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 3/8 in | BSPP Thread N/A 3/8 | A N/A 1.50 in | K N/A .69 in | R N/A .56 in | W HEX N/A 11/16 in | Bore N/A .28 in |
6MA8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 3/8 in | BSPP Thread N/A 1/2 | A N/A 1.72 in | K N/A .69 in | R N/A .75 in | W HEX N/A 7/8 in | Bore N/A .28 in |
8MA4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/2 in | BSPP Thread N/A 1/4 | A N/A 1.72 in | K N/A .91 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .38 in |
8MA6K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/2 in | BSPP Thread N/A 3/8 | A N/A 1.75 in | K N/A .91 in | R N/A .56 in | W HEX N/A 11/16 in | Bore N/A .38 in |
8MA8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/2 in | BSPP Thread N/A 1/2 | A N/A 1.94 in | K N/A .91 in | R N/A .75 in | W HEX N/A 7/8 in | Bore N/A .38 in |
10MA6K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 5/8 in | BSPP Thread N/A 3/8 | A N/A 1.91 in | K N/A .97 in | R N/A .56 in | W HEX N/A 11/16 in | Bore N/A .47 in |
10MA8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 5/8 in | BSPP Thread N/A 1/2 | A N/A 2.06 in | K N/A .97 in | R N/A .75 in | W HEX N/A 7/8 in | Bore N/A .47 in |
12MA12K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 3/4 in | BSPP Thread N/A 3/4 | A N/A 2.14 in | K N/A .97 in | R N/A .75 in | W HEX N/A 1 1/16 in | Bore N/A .47 in |
16MA16K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1 in | BSPP Thread N/A 1 | A N/A 2.68 in | K N/A 1.22 in | R N/A .94 in | W HEX N/A 1 3/8 in | Bore N/A .41 in |