Item # |
Connection Type |
BSPT Thread |
A |
C |
W HEX |
Bore |
Quantity |
---|---|---|---|---|---|---|---|
4-2K GBZ | Connection Type N/A CPI™ to FBSPT | BSPT Thread N/A 1/8 | A N/A 1.24 in | C N/A .70 in | W HEX N/A 9/16 in | Bore N/A .19 in | |
4-4K GBZ | Connection Type N/A CPI™ to FBSPT | BSPT Thread N/A 1/4 | A N/A 1.42 in | C N/A .70 in | W HEX N/A 3/4 in | Bore N/A .19 in | |
4-6K GBZ | Connection Type N/A CPI™ to FBSPT | BSPT Thread N/A 3/8 | A N/A 1.49 in | C N/A .70 in | W HEX N/A 7/8 in | Bore N/A .19 in | |
4-8K GBZ | Connection Type N/A CPI™ to FBSPT | BSPT Thread N/A 1/2 | A N/A 1.68 in | C N/A .70 in | W HEX N/A 1 1/16 in | Bore N/A .19 in | |
6-4K GBZ | Connection Type N/A CPI™ to FBSPT | BSPT Thread N/A 1/4 | A N/A 1.48 in | C N/A .76 in | W HEX N/A 3/4 in | Bore N/A .28 in | |
6-6K GBZ | Connection Type N/A CPI™ to FBSPT | BSPT Thread N/A 3/8 | A N/A 1.54 in | C N/A .76 in | W HEX N/A 7/8 in | Bore N/A .28 in | |
6-8K GBZ | Connection Type N/A CPI™ to FBSPT | BSPT Thread N/A 1/2 | A N/A 1.73 in | C N/A .76 in | W HEX N/A 1 1/16 in | Bore N/A .28 in | |
8-4K GBZ | Connection Type N/A CPI™ to FBSPT | BSPT Thread N/A 1/4 | A N/A 1.59 in | C N/A .87 in | W HEX N/A 13/16 in | Bore N/A .41 in | |
8-6K GBZ | Connection Type N/A CPI™ to FBSPT | BSPT Thread N/A 3/8 | A N/A 1.65 in | C N/A .87 in | W HEX N/A 7/8 in | Bore N/A .41 in | |
8-8K GBZ | Connection Type N/A CPI™ to FBSPT | BSPT Thread N/A 1/2 | A N/A 1.84 in | C N/A .87 in | W HEX N/A 1 1/16 in | Bore N/A .41 in | |
4FSC2K | Connection Type N/A A-LOK® to FBSPT | BSPT Thread N/A 1/8 | A N/A 1.24 in | C N/A .70 in | W HEX N/A 9/16 in | Bore N/A .19 in | |
4FSC4K | Connection Type N/A A-LOK® to FBSPT | BSPT Thread N/A 1/4 | A N/A 1.42 in | C N/A .70 in | W HEX N/A 3/4 in | Bore N/A .19 in | |
4FSC6K | Connection Type N/A A-LOK® to FBSPT | BSPT Thread N/A 3/8 | A N/A 1.49 in | C N/A .70 in | W HEX N/A 7/8 in | Bore N/A .19 in | |
4FSC8K | Connection Type N/A A-LOK® to FBSPT | BSPT Thread N/A 1/2 | A N/A 1.68 in | C N/A .70 in | W HEX N/A 1 1/16 in | Bore N/A .19 in | |
6FSC4K | Connection Type N/A A-LOK® to FBSPT | BSPT Thread N/A 1/4 | A N/A 1.48 in | C N/A .76 in | W HEX N/A 3/4 in | Bore N/A .28 in | |
6FSC6K | Connection Type N/A A-LOK® to FBSPT | BSPT Thread N/A 3/8 | A N/A 1.54 in | C N/A .76 in | W HEX N/A 7/8 in | Bore N/A .28 in | |
6FSC8K | Connection Type N/A A-LOK® to FBSPT | BSPT Thread N/A 1/2 | A N/A 1.73 in | C N/A .76 in | W HEX N/A 1 1/16 in | Bore N/A .28 in | |
8FSC4K | Connection Type N/A A-LOK® to FBSPT | BSPT Thread N/A 1/4 | A N/A 1.59 in | C N/A .87 in | W HEX N/A 13/16 in | Bore N/A .41 in | |
8FSC6K | Connection Type N/A A-LOK® to FBSPT | BSPT Thread N/A 3/8 | A N/A 1.65 in | C N/A .87 in | W HEX N/A 7/8 in | Bore N/A .41 in | |
8FSC8K | Connection Type N/A A-LOK® to FBSPT | BSPT Thread N/A 1/2 | A N/A 1.84 in | C N/A .87 in | W HEX N/A 1 1/16 in | Bore N/A .41 in |