Item # |
Connection Type |
NPT Thread Male T1 |
NPT Thread Male T2 |
W HEX |
D |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|---|
1-1 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1/16 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 1/2 in | D N/A .75 in | Working Pressure - Brass N/A 4500 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
2-1 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 5/8 in | D N/A .75 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
2-2 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 5/8 in | D N/A .75 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
4-1 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 3/4 in | D N/A .92 in | Working Pressure - Brass N/A 4300 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
4-2 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 3/4 in | D N/A .94 in | Working Pressure - Brass N/A 4300 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
4-4 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 3/4 in | D N/A 1.13 in | Working Pressure - Brass N/A 4300 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
6-1 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 7/8 in | D N/A .95 in | Working Pressure - Brass N/A 3500 psig | Working Pressure - Stainless Steel N/A 5300 psig | Working Pressure - Steel N/A 5600 psig |
6-2 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 7/8 in | D N/A 1.03 in | Working Pressure - Brass N/A 3500 psig | Working Pressure - Stainless Steel N/A 5300 psig | Working Pressure - Steel N/A 5600 psig |
6-4 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 7/8 in | D N/A 1.13 in | Working Pressure - Brass N/A 3500 psig | Working Pressure - Stainless Steel N/A 5300 psig | Working Pressure - Steel N/A 5600 psig |
6-6 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 7/8 in | D N/A 1.13 in | Working Pressure - Brass N/A 3500 psig | Working Pressure - Stainless Steel N/A 5300 psig | Working Pressure - Steel N/A 5600 psig |
8-2 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 1 1/8 in | D N/A 1.22 in | Working Pressure - Brass N/A 3600 psig | Working Pressure - Stainless Steel N/A 5200 psig | Working Pressure - Steel N/A 5500 psig |
8-4 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 1 1/8 in | D N/A 1.38 in | Working Pressure - Brass N/A 3600 psig | Working Pressure - Stainless Steel N/A 5200 psig | Working Pressure - Steel N/A 5500 psig |
8-6 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 1 1/8 in | D N/A 1.50 in | Working Pressure - Brass N/A 3600 psig | Working Pressure - Stainless Steel N/A 5200 psig | Working Pressure - Steel N/A 5500 psig |
8-8 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Male T2 N/A 1/2 | W HEX N/A 1 1/8 in | D N/A 1.50 in | Working Pressure - Brass N/A 3600 psig | Working Pressure - Stainless Steel N/A 5200 psig | Working Pressure - Steel N/A 5500 psig |
12-2 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 1 3/8 in | D N/A 1.39 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 4300 psig | Working Pressure - Steel N/A 4600 psig |
12-4 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 1 3/8 in | D N/A 1.55 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 4300 psig | Working Pressure - Steel N/A 4600 psig |
12-6 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 1 3/8 in | D N/A 1.69 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 4300 psig | Working Pressure - Steel N/A 4600 psig |
12-8 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Male T2 N/A 1/2 | W HEX N/A 1 3/8 in | D N/A 1.88 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 4300 psig | Working Pressure - Steel N/A 4600 psig |
12-12 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Male T2 N/A 3/4 | W HEX N/A 1 3/8 in | D N/A 1.53 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 4300 psig | Working Pressure - Steel N/A 4600 psig |
16-2 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 1 5/8 in | D N/A 1.44 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
16-4 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 1 5/8 in | D N/A 1.63 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
16-6 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 1 5/8 in | D N/A 1.63 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
16-8 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1 | NPT Thread Male T2 N/A 1/2 | W HEX N/A 1 5/8 in | D N/A 1.77 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
16-12 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1 | NPT Thread Male T2 N/A 3/4 | W HEX N/A 1 5/8 in | D N/A 1.72 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
16-16 FHC | Connection Type N/A FNPT to FNPT | NPT Thread Male T1 N/A 1 | NPT Thread Male T2 N/A 1 | W HEX N/A 1 5/8 in | D N/A 1.89 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |