CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • A and C dimensions are typical finger-tight.
  • Sizes 20, 24, 32 require additional lubrication prior to assembly.
  • 26 - 28 of 28 | Results Per Page | View | Unit of Measure
    1 2 

    Item #

    Connection Type

    A

    C

    L

    W HEX

    Quantity
    N/A A-LOK® x A-LOK® x A-LOK® N/A 5.22 in N/A 2.61 in N/A 1.75 in N/A 1 5/8 in
    N/A A-LOK® x A-LOK® x A-LOK® N/A 6.12 in N/A 3.06 in N/A 2.00 in N/A 1 7/8 in
    N/A A-LOK® x A-LOK® x A-LOK® N/A 8.42 in N/A 4.21 in N/A 2.75 in N/A 2 13/16 in
    26 - 28 of 28 | Results Per Page | View | Unit of Measure
    1 2