CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • A, C1 and C2 dimensions are typical finger-tight.
  • 26 - 30 of 30 | Results Per Page | View | Unit of Measure
    1 2 

    Item #

    Connection Type

    T1 Tube O.D.

    T2 Tube O.D.

    A

    C1

    C2

    W HEX

    Quantity
    N/A A-LOK® to A-LOK® N/A 16.0 mm N/A 10.0 mm N/A 49.5 mm N/A 22.0 mm N/A 19.5 mm N/A 24.0 mm
    N/A A-LOK® to A-LOK® N/A 16.0 mm N/A 12.0 mm N/A 52.0 mm N/A 22.0 mm N/A 22.0 mm N/A 24.0 mm
    N/A A-LOK® to A-LOK® N/A 18.0 mm N/A 12.0 mm N/A 53.5 mm N/A 22.0 mm N/A 22.0 mm N/A 27.0 mm
    N/A A-LOK® to A-LOK® N/A 25.0 mm N/A 18.0 mm N/A 60.5 mm N/A 26.5 mm N/A 22.0 mm N/A 35.0 mm
    N/A A-LOK® to A-LOK® N/A 25.0 mm N/A 20.0 mm N/A 62.3 mm N/A 26.5 mm N/A 22.0 mm N/A 35.0 mm
    26 - 30 of 30 | Results Per Page | View | Unit of Measure
    1 2