Item # |
Connection Type |
T1 Tube O.D. |
T2 Tube O.D. |
A |
C1 |
C2 |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|
HBZ 3-2 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 3.0 mm | T2 Tube O.D. N/A 2.0 mm | A N/A 35.8 mm | C1 N/A 15.3 mm | C2 N/A 15.3 mm | W HEX N/A 12.0 mm | |
HBZ 6-2 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 6.0 mm | T2 Tube O.D. N/A 2.0 mm | A N/A 38.7 mm | C1 N/A 17.7 mm | C2 N/A 15.3 mm | W HEX N/A 14.0 mm | |
HBZ 6-3 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 6.0 mm | T2 Tube O.D. N/A 3.0 mm | A N/A 38.7 mm | C1 N/A 17.7 mm | C2 N/A 15.3 mm | W HEX N/A 14.0 mm | |
HBZ 6-4 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 6.0 mm | T2 Tube O.D. N/A 4.0 mm | A N/A 39.5 mm | C1 N/A 17.7 mm | C2 N/A 16.1 mm | W HEX N/A 14.0 mm | |
HBZ 8-6 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 8.0 mm | T2 Tube O.D. N/A 6.0 mm | A N/A 42.4 mm | C1 N/A 18.6 mm | C2 N/A 17.7 mm | W HEX N/A 15.0 mm | |
HBZ 10-6 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 10.0 mm | T2 Tube O.D. N/A 6.0 mm | A N/A 44.5 mm | C1 N/A 19.5 mm | C2 N/A 17.7 mm | W HEX N/A 18.0 mm | |
HBZ 10-8 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 10.0 mm | T2 Tube O.D. N/A 8.0 mm | A N/A 44.5 mm | C1 N/A 19.5 mm | C2 N/A 18.6 mm | W HEX N/A 18.0 mm | |
HBZ 12-6 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 12.0 mm | T2 Tube O.D. N/A 6.0 mm | A N/A 47.0 mm | C1 N/A 22.0 mm | C2 N/A 17.7 mm | W HEX N/A 22.0 mm | |
HBZ 12-8 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 12.0 mm | T2 Tube O.D. N/A 8.0 mm | A N/A 47.8 mm | C1 N/A 22.0 mm | C2 N/A 18.6 mm | W HEX N/A 22.0 mm | |
HBZ 12-10 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 12.0 mm | T2 Tube O.D. N/A 10.0 mm | A N/A 48.7 mm | C1 N/A 22.0 mm | C2 N/A 19.5 mm | W HEX N/A 22.0 mm | |
HBZ 16-10 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 16.0 mm | T2 Tube O.D. N/A 10.0 mm | A N/A 49.5 mm | C1 N/A 22.0 mm | C2 N/A 19.5 mm | W HEX N/A 24.0 mm | |
HBZ 16-12 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 16.0 mm | T2 Tube O.D. N/A 12.0 mm | A N/A 52.0 mm | C1 N/A 22.0 mm | C2 N/A 22.0 mm | W HEX N/A 24.0 mm | |
HBZ 18-12 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 18.0 mm | T2 Tube O.D. N/A 12.0 mm | A N/A 53.5 mm | C1 N/A 22.0 mm | C2 N/A 22.0 mm | W HEX N/A 27.0 mm | |
HBZ 25-18 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 25.0 mm | T2 Tube O.D. N/A 18.0 mm | A N/A 60.5 mm | C1 N/A 26.5 mm | C2 N/A 22.0 mm | W HEX N/A 35.0 mm | |
HBZ 25-20 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 25.0 mm | T2 Tube O.D. N/A 20.0 mm | A N/A 62.3 mm | C1 N/A 26.5 mm | C2 N/A 22.0 mm | W HEX N/A 35.0 mm | |
M3RUM2 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 3.0 mm | T2 Tube O.D. N/A 2.0 mm | A N/A 35.8 mm | C1 N/A 15.3 mm | C2 N/A 15.3 mm | W HEX N/A 12.0 mm | |
M6RUM2 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 6.0 mm | T2 Tube O.D. N/A 2.0 mm | A N/A 38.7 mm | C1 N/A 17.7 mm | C2 N/A 15.3 mm | W HEX N/A 14.0 mm | |
M6RUM3 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 6.0 mm | T2 Tube O.D. N/A 3.0 mm | A N/A 38.7 mm | C1 N/A 17.7 mm | C2 N/A 15.3 mm | W HEX N/A 14.0 mm | |
M6RUM4 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 6.0 mm | T2 Tube O.D. N/A 4.0 mm | A N/A 39.5 mm | C1 N/A 17.7 mm | C2 N/A 16.1 mm | W HEX N/A 14.0 mm | |
M8RUM6 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 8.0 mm | T2 Tube O.D. N/A 6.0 mm | A N/A 42.4 mm | C1 N/A 18.6 mm | C2 N/A 17.7 mm | W HEX N/A 15.0 mm | |
M10RUM6 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 10.0 mm | T2 Tube O.D. N/A 6.0 mm | A N/A 44.5 mm | C1 N/A 19.5 mm | C2 N/A 17.7 mm | W HEX N/A 18.0 mm | |
M10RUM8 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 10.0 mm | T2 Tube O.D. N/A 8.0 mm | A N/A 44.5 mm | C1 N/A 19.5 mm | C2 N/A 18.6 mm | W HEX N/A 18.0 mm | |
M12RUM6 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 12.0 mm | T2 Tube O.D. N/A 6.0 mm | A N/A 47.0 mm | C1 N/A 22.0 mm | C2 N/A 17.7 mm | W HEX N/A 22.0 mm | |
M12RUM8 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 12.0 mm | T2 Tube O.D. N/A 8.0 mm | A N/A 47.8 mm | C1 N/A 22.0 mm | C2 N/A 18.6 mm | W HEX N/A 22.0 mm | |
M12RUM10 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 12.0 mm | T2 Tube O.D. N/A 10.0 mm | A N/A 48.7 mm | C1 N/A 22.0 mm | C2 N/A 19.5 mm | W HEX N/A 22.0 mm |