Item # |
Connection Type |
T1 Tube O.D. |
T2 Tube O.D. |
T3 Tube O.D. |
A |
L1 |
C1 |
L2 |
C2 |
L3 |
C3 |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12-6-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.01 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.45 in | L3 N/A 1.16 in | C3 N/A 1.45 in | W HEX N/A 1 1/16 in | |
12-10-8 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.56 in | W HEX N/A 1 1/16 in | |
12-10-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.45 in | W HEX N/A 1 1/16 in | |
12-8-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.45 in | W HEX N/A 1 1/16 in | |
14-14-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in | |
14-14-4 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 1/4 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.30 in | C3 N/A 1.59 in | W HEX N/A 1 3/8 in | |
14-12-12 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 3/4 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in | |
14-12-8 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in | |
14-12-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in | |
14-10-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in | |
14-8-12 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 7/8 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 3/4 in | A N/A 3.52 in | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in | |
16-16-12 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1 in | T3 Tube O.D. N/A 3/4 in | A N/A 3.88 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.45 in | C2 N/A 1.94 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in | |
16-16-10 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1 in | T3 Tube O.D. N/A 5/8 in | A N/A 3.88 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.45 in | C2 N/A 1.94 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in | |
16-16-8 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.88 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.45 in | C2 N/A 1.94 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in | |
16-16-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.88 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.45 in | C2 N/A 1.94 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in | |
16-16-4 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1 in | T3 Tube O.D. N/A 1/4 in | A N/A 3.88 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.45 in | C2 N/A 1.94 in | L3 N/A 1.30 in | C3 N/A 1.59 in | W HEX N/A 1 3/8 in | |
16-12-16 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 1 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.45 in | C3 N/A 1.94 in | W HEX N/A 1 3/8 in | |
16-14-14 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 7/8 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in | |
16-14-12 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 3/4 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in | |
16-14-8 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in | |
16-14-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in | |
16-14-4 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 7/8 in | T3 Tube O.D. N/A 1/4 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.30 in | C3 N/A 1.59 in | W HEX N/A 1 3/8 in | |
16-16-14 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1 in | T3 Tube O.D. N/A 7/8 in | A N/A 3.88 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.45 in | C2 N/A 1.94 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in | |
16-12-10 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 5/8 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in | |
16-12-8 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.76 in | W HEX N/A 1 3/8 in |