Item # |
Connection Type |
T1 Tube O.D. |
T2 Tube O.D. |
T3 Tube O.D. |
A |
L1 |
C1 |
L2 |
C2 |
L3 |
C3 |
W HEX |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16-8-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in |
16-8-4 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 1/4 in | A N/A 3.70 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | L3 N/A 1.30 in | C3 N/A 1.59 in | W HEX N/A 1 3/8 in |
16-6-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.59 in | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.65 in | L3 N/A 1.36 in | C3 N/A 1.65 in | W HEX N/A 1 3/8 in |
4-4-2 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1/4 in | T2 Tube O.D. N/A 1/4 in | T3 Tube O.D. N/A 1/8 in | A N/A 2.10 in | L1 N/A .76 in | C1 N/A 1.05 in | L2 N/A .76 in | C2 N/A 1.05 in | L3 N/A .70 in | C3 N/A .96 in | W HEX N/A 1/2 in |
6-6-4 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/8 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 1/4 in | A N/A 2.40 in | L1 N/A .91 in | C1 N/A 1.20 in | L2 N/A .91 in | C2 N/A 1.20 in | L3 N/A .85 in | C3 N/A 1.14 in | W HEX N/A 5/8 in |
6-4-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/8 in | T2 Tube O.D. N/A 1/4 in | T3 Tube O.D. N/A 3/8 in | A N/A 2.34 in | L1 N/A .91 in | C1 N/A 1.20 in | L2 N/A .85 in | C2 N/A 1.14 in | L3 N/A .91 in | C3 N/A 1.20 in | W HEX N/A 5/8 in |
6-4-4 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/8 in | T2 Tube O.D. N/A 1/4 in | T3 Tube O.D. N/A 1/4 in | A N/A 2.34 in | L1 N/A .91 in | C1 N/A 1.20 in | L2 N/A .85 in | C2 N/A 1.14 in | L3 N/A .85 in | C3 N/A 1.14 in | W HEX N/A 5/8 in |
8-8-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 3/8 in | A N/A 2.84 in | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A 1.02 in | C2 N/A 1.42 in | L3 N/A 1.02 in | C3 N/A 1.31 in | W HEX N/A 13/16 in |
8-8-4 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 1/4 in | A N/A 2.84 in | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A 1.02 in | C2 N/A 1.42 in | L3 N/A .96 in | C3 N/A 1.25 in | W HEX N/A 13/16 in |
8-6-8 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 1/2 in | A N/A 2.73 in | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A 1.02 in | C2 N/A 1.31 in | L3 N/A 1.02 in | C3 N/A 1.42 in | W HEX N/A 13/16 in |
8-4-8 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 1/4 in | T3 Tube O.D. N/A 1/2 in | A N/A 2.67 in | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A .96 in | C2 N/A 1.25 in | L3 N/A 1.02 in | C3 N/A 1.42 in | W HEX N/A 13/16 in |
8-6-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 2.73 in | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A 1.02 in | C2 N/A 1.31 in | L3 N/A 1.02 in | C3 N/A 1.31 in | W HEX N/A 13/16 in |
8-4-4 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 1/4 in | T3 Tube O.D. N/A 1/4 in | A N/A 2.67 in | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A .96 in | C2 N/A 1.25 in | L3 N/A .96 in | C3 N/A 1.25 in | W HEX N/A 13/16 in |
10-10-8 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.06 in | L1 N/A 1.13 in | C1 N/A 1.53 in | L2 N/A 1.13 in | C2 N/A 1.53 in | L3 N/A 1.13 in | C3 N/A 1.53 in | W HEX N/A 7/8 in |
10-10-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.06 in | L1 N/A 1.13 in | C1 N/A 1.53 in | L2 N/A 1.13 in | C2 N/A 1.53 in | L3 N/A 1.13 in | C3 N/A 1.53 in | W HEX N/A 7/8 in |
10-8-8 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.06 in | L1 N/A 1.13 in | C1 N/A 1.53 in | L2 N/A 1.13 in | C2 N/A 1.53 in | L3 N/A 1.13 in | C3 N/A 1.53 in | W HEX N/A 7/8 in |
10-8-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.06 in | L1 N/A 1.13 in | C1 N/A 1.53 in | L2 N/A 1.13 in | C2 N/A 1.53 in | L3 N/A 1.13 in | C3 N/A 1.42 in | W HEX N/A 7/8 in |
10-6-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 2.95 in | L1 N/A 1.13 in | C1 N/A 1.53 in | L2 N/A 1.13 in | C2 N/A 1.42 in | L3 N/A 1.13 in | C3 N/A 1.42 in | W HEX N/A 7/8 in |
10-6-8 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 1/2 in | A N/A 2.95 in | L1 N/A 1.13 in | C1 N/A 1.53 in | L2 N/A 1.13 in | C2 N/A 1.42 in | L3 N/A 1.13 in | C3 N/A 1.53 in | W HEX N/A 7/8 in |
12-12-10 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 5/8 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.56 in | W HEX N/A 1 1/16 in |
12-12-8 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.56 in | W HEX N/A 1 1/16 in |
12-12-6 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.45 in | W HEX N/A 1 1/16 in |
12-12-4 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 1/4 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.10 in | C3 N/A 1.39 in | W HEX N/A 1 1/16 in |
12-10-10 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 5/8 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.56 in | W HEX N/A 1 1/16 in |
12-8-8 JLZ | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.56 in | W HEX N/A 1 1/16 in |