CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2 

Item #

Connection Type

Tube O.D.

L1

C1

L2

C2

W HEX

N/A A-LOK® to A-LOK® N/A 1/2-1/4 N/A 1.02 in N/A 1.42 in N/A .96 in N/A 1.25 in N/A 13/16 in
N/A A-LOK® to A-LOK® N/A 1/2-5/16 N/A 1.02 in N/A 1.42 in N/A .99 in N/A 1.28 in N/A 13/16 in
N/A A-LOK® to A-LOK® N/A 1/2-3/8 N/A 1.02 in N/A 1.42 in N/A 1.02 in N/A 1.31 in N/A 13/16 in
N/A A-LOK® to A-LOK® N/A 5/8-3/8 N/A 1.10 in N/A 1.50 in N/A 1.10 in N/A 1.39 in N/A 15/16 in
N/A A-LOK® to A-LOK® N/A 5/8-1/2 N/A 1.10 in N/A 1.50 in N/A 1.10 in N/A 1.50 in N/A 15/16 in
N/A A-LOK® to A-LOK® N/A 3/4-1/4 N/A 1.16 in N/A 1.56 in N/A 1.10 in N/A 1.39 in N/A 1 1/16 in
N/A A-LOK® to A-LOK® N/A 3/4-3/8 N/A 1.16 in N/A 1.56 in N/A 1.16 in N/A 1.45 in N/A 1 1/16 in
N/A A-LOK® to A-LOK® N/A 3/4-1/2 N/A 1.16 in N/A 1.56 in N/A 1.16 in N/A 1.56 in N/A 1 1/16 in
N/A A-LOK® to A-LOK® N/A 7/8-1/4 N/A 1.36 in N/A 1.76 in N/A 1.30 in N/A 1.59 in N/A 1 3/8 in
N/A A-LOK® to A-LOK® N/A 1/1/2002 N/A 1.45 in N/A 1.94 in N/A 1.36 in N/A 1.76 in N/A 1 3/8 in
N/A A-LOK® to A-LOK® N/A 1/3/2004 N/A 1.45 in N/A 1.94 in N/A 1.36 in N/A 1.76 in N/A 1 3/8 in
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2