CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • A, C1 and C2 dimensions are typical finger-tight.
  • For reducer sizes call out short end first.
  • For replacement bulkhead nuts, see page 77, Part WLZ.
  • 26 - 26 of 26 | Results Per Page | View | Unit of Measure
    1 2 

    Item #

    Connection Type

    T1 Tube O.D.

    T2 Tube O.D.

    A

    C1

    C2

    L1

    L2

    W HEX

    Bulkhead Hole Drill Size

    Maximum Bulkhead Thickness

    Quantity
    N/A A-LOK® to A-LOK® N/A 1 in N/A 1 in N/A 3.79 in N/A 1.05 in N/A 2.27 in N/A 1.03 in N/A 1.78 in N/A 1 5/8 in N/A 1 21/64 in N/A 15/16 in
    26 - 26 of 26 | Results Per Page | View | Unit of Measure
    1 2