Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
W HEX |
---|---|---|---|---|---|
6FSC12N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 1.85 in | C N/A .76 in | W HEX N/A 1 1/4 in |
8FSC4N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 1.59 in | C N/A .87 in | W HEX N/A 13/16 in |
8FSC6N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/8 | A N/A 1.65 in | C N/A .87 in | W HEX N/A 7/8 in |
8FSC8N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 1.84 in | C N/A .87 in | W HEX N/A 1 1/16 in |
8FSC12N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 1.96 in | C N/A .87 in | W HEX N/A 1 1/4 in |
10FSC6N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/8 | A N/A 1.65 in | C N/A .87 in | W HEX N/A 15/16 in |
10FSC8N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 1.84 in | C N/A .87 in | W HEX N/A 1 1/16 in |
10FSC12N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 1.96 in | C N/A .87 in | W HEX N/A 1 3/8 in |
12FSC8N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 1.84 in | C N/A .87 in | W HEX N/A 1 1/16 in |
12FSC12N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 1.96 in | C N/A .87 in | W HEX N/A 1 3/8 in |
14FSC12N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 1.96 in | C N/A .87 in | W HEX N/A 1 3/8 in |
16FSC12N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 2.15 in | C N/A 1.05 in | W HEX N/A 1 3/8 in |
16FSC16N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1 | A N/A 2.46 in | C N/A 1.05 in | W HEX N/A 1 5/8 in |
20FSC20N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1 1/4 | A N/A 2.94 in | C N/A 1.52 in | W HEX N/A 2 in |
24FSC24N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1 1/2 | A N/A 3.28 in | C N/A 1.77 in | W HEX N/A 2 3/8 in |
32FSC32N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 2 | A N/A 4.00 in | C N/A 2.47 in | W HEX N/A 2 7/8 in |