CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • A and C dimensions are typical finger-tight.
  • Sizes 20, 24, 32 require additional lubrication prior to assembly.
  • 26 - 50 of 66 | Results Per Page | View | Unit of Measure
    1 2 3 

    Item #

    Connection Type

    NPT Pipe Thread

    A

    C

    W HEX

    Quantity
    N/A CPI™ to FNPT N/A 1/2 N/A 1.84 in N/A .87 in N/A 1 1/16 in
    N/A CPI™ to FNPT N/A 3/4 N/A 1.96 in N/A .87 in N/A 1 3/8 in
    N/A CPI™ to FNPT N/A 3/4 N/A 1.96 in N/A .87 in N/A 1 3/8 in
    N/A CPI™ to FNPT N/A 3/4 N/A 2.15 in N/A 1.05 in N/A 1 3/8 in
    N/A CPI™ to FNPT N/A 1 N/A 2.46 in N/A 1.05 in N/A 1 5/8 in
    N/A CPI™ to FNPT N/A 1 1/4 N/A 2.94 in N/A 1.52 in N/A 2 in
    N/A CPI™ to FNPT N/A 1 1/2 N/A 3.28 in N/A 1.77 in N/A 2 3/8 in
    N/A CPI™ to FNPT N/A 2 N/A 4.00 in N/A 2.47 in N/A 2 7/8 in
    N/A A-LOK® to FNPT N/A 1/16 N/A .93 in N/A .43 in N/A 7/16 in
    N/A A-LOK® to FNPT N/A 1/8 N/A .95 in N/A .43 in N/A 9/16 in
    N/A A-LOK® to FNPT N/A 1/8 N/A 1.14 in N/A .60 in N/A 9/16 in
    N/A A-LOK® to FNPT N/A 1/4 N/A 1.32 in N/A .60 in N/A 3/4 in
    N/A A-LOK® to FNPT N/A 1/8 N/A 1.17 in N/A .64 in N/A 9/16 in
    N/A A-LOK® to FNPT N/A 1/4 N/A 1.35 in N/A .64 in N/A 3/4 in
    N/A A-LOK® to FNPT N/A 1/8 N/A 1.23 in N/A .70 in N/A 9/16 in
    N/A A-LOK® to FNPT N/A 1/4 N/A 1.42 in N/A .70 in N/A 3/4 in
    N/A A-LOK® to FNPT N/A 3/8 N/A 1.48 in N/A .70 in N/A 7/8 in
    N/A A-LOK® to FNPT N/A 1/2 N/A 1.67 in N/A .70 in N/A 1 1/16 in
    N/A A-LOK® to FNPT N/A 1/8 N/A 1.27 in N/A .73 in N/A 9/16 in
    N/A A-LOK® to FNPT N/A 1/4 N/A 1.46 in N/A .73 in N/A 3/4 in
    N/A A-LOK® to FNPT N/A 3/8 N/A 1.51 in N/A .73 in N/A 7/8 in
    N/A A-LOK® to FNPT N/A 1/8 N/A 1.29 in N/A .76 in N/A 5/8 in
    N/A A-LOK® to FNPT N/A 1/4 N/A 1.48 in N/A .76 in N/A 3/4 in
    N/A A-LOK® to FNPT N/A 3/8 N/A 1.54 in N/A .76 in N/A 7/8 in
    N/A A-LOK® to FNPT N/A 1/2 N/A 1.73 in N/A .76 in N/A 1 1/16 in
    26 - 50 of 66 | Results Per Page | View | Unit of Measure
    1 2 3