Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
W HEX |
---|---|---|---|---|---|
12-8 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 1.84 in | C N/A .87 in | W HEX N/A 1 1/16 in |
12-12 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 1.96 in | C N/A .87 in | W HEX N/A 1 3/8 in |
14-12 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 1.96 in | C N/A .87 in | W HEX N/A 1 3/8 in |
16-12 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 2.15 in | C N/A 1.05 in | W HEX N/A 1 3/8 in |
16-16 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1 | A N/A 2.46 in | C N/A 1.05 in | W HEX N/A 1 5/8 in |
20-20 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1 1/4 | A N/A 2.94 in | C N/A 1.52 in | W HEX N/A 2 in |
24-24 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1 1/2 | A N/A 3.28 in | C N/A 1.77 in | W HEX N/A 2 3/8 in |
32-32 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 2 | A N/A 4.00 in | C N/A 2.47 in | W HEX N/A 2 7/8 in |
1FSC1N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/16 | A N/A .93 in | C N/A .43 in | W HEX N/A 7/16 in |
1FSC2N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/8 | A N/A .95 in | C N/A .43 in | W HEX N/A 9/16 in |
2FSC2N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.14 in | C N/A .60 in | W HEX N/A 9/16 in |
2FSC4N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 1.32 in | C N/A .60 in | W HEX N/A 3/4 in |
3FSC2N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.17 in | C N/A .64 in | W HEX N/A 9/16 in |
3FSC4N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 1.35 in | C N/A .64 in | W HEX N/A 3/4 in |
4FSC2N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.23 in | C N/A .70 in | W HEX N/A 9/16 in |
4FSC4N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 1.42 in | C N/A .70 in | W HEX N/A 3/4 in |
4FSC6N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/8 | A N/A 1.48 in | C N/A .70 in | W HEX N/A 7/8 in |
4FSC8N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 1.67 in | C N/A .70 in | W HEX N/A 1 1/16 in |
5FSC2N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.27 in | C N/A .73 in | W HEX N/A 9/16 in |
5FSC4N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 1.46 in | C N/A .73 in | W HEX N/A 3/4 in |
5FSC6N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/8 | A N/A 1.51 in | C N/A .73 in | W HEX N/A 7/8 in |
6FSC2N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.29 in | C N/A .76 in | W HEX N/A 5/8 in |
6FSC4N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 1.48 in | C N/A .76 in | W HEX N/A 3/4 in |
6FSC6N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/8 | A N/A 1.54 in | C N/A .76 in | W HEX N/A 7/8 in |
6FSC8N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 1.73 in | C N/A .76 in | W HEX N/A 1 1/16 in |