Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
R |
W HEX |
---|---|---|---|---|---|---|
2MTC1N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/16 | A N/A 1.17 in | C N/A .60 in | R N/A .38 in | W HEX N/A 3/8 in |
2MTC2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.20 in | C N/A .60 in | R N/A .38 in | W HEX N/A 7/16 in |
2MTC4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.40 in | C N/A .60 in | R N/A .56 in | W HEX N/A 9/16 in |
3MTC2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.23 in | C N/A .64 in | R N/A .38 in | W HEX N/A 7/16 in |
3MTC4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.43 in | C N/A .64 in | R N/A .56 in | W HEX N/A 9/16 in |
4MTC2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.29 in | C N/A .70 in | R N/A .38 in | W HEX N/A 1/2 in |
4MTC4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.49 in | C N/A .70 in | R N/A .56 in | W HEX N/A 9/16 in |
4MTC6N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/8 | A N/A 1.60 in | C N/A .70 in | R N/A .56 in | W HEX N/A 11/16 in |
4MTC8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | A N/A 1.87 in | C N/A .70 in | R N/A .76 in | W HEX N/A 7/8 in |
5MTC4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.52 in | C N/A .73 in | R N/A .56 in | W HEX N/A 9/16 in |
6MTC4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.57 in | C N/A .76 in | R N/A .56 in | W HEX N/A 5/8 in |
6MTC6N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/8 | A N/A 1.57 in | C N/A .76 in | R N/A .56 in | W HEX N/A 11/16 in |
6MTC8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | A N/A 1.82 in | C N/A .76 in | R N/A .76 in | W HEX N/A 7/8 in |
6MTC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.88 in | C N/A .76 in | R N/A .75 in | W HEX N/A 1 1/16 in |
8MTC8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | A N/A 1.93 in | C N/A .87 in | R N/A .76 in | W HEX N/A 7/8 in |
8MTC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 1/16 in |
10MTC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 1/16 in |
12MTC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 1/16 in |
16MTC16N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1 | A N/A 2.46 in | C N/A 1.05 in | R N/A .94 in | W HEX N/A 1 3/8 in |