Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
R |
W HEX |
---|---|---|---|---|---|---|
1-1 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/16 | A N/A .93 in | C N/A .43 in | R N/A .38 in | W HEX N/A 5/16 in |
1-2 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.03 in | C N/A .43 in | R N/A .38 in | W HEX N/A 7/16 in |
1-4 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.23 in | C N/A .43 in | R N/A .56 in | W HEX N/A 9/16 in |
2-1 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/16 | A N/A 1.17 in | C N/A .60 in | R N/A .38 in | W HEX N/A 3/8 in |
2-2 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.20 in | C N/A .60 in | R N/A .38 in | W HEX N/A 7/16 in |
2-4 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.40 in | C N/A .60 in | R N/A .56 in | W HEX N/A 9/16 in |
3-2 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.23 in | C N/A .64 in | R N/A .38 in | W HEX N/A 7/16 in |
3-4 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.43 in | C N/A .64 in | R N/A .56 in | W HEX N/A 9/16 in |
4-2 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.29 in | C N/A .70 in | R N/A .38 in | W HEX N/A 1/2 in |
4-4 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.49 in | C N/A .70 in | R N/A .56 in | W HEX N/A 9/16 in |
4-6 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/8 | A N/A 1.60 in | C N/A .70 in | R N/A .56 in | W HEX N/A 11/16 in |
4-8 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | A N/A 1.87 in | C N/A .70 in | R N/A .76 in | W HEX N/A 7/8 in |
5-4 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.52 in | C N/A .73 in | R N/A .56 in | W HEX N/A 9/16 in |
6-4 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.57 in | C N/A .76 in | R N/A .56 in | W HEX N/A 5/8 in |
6-6 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/8 | A N/A 1.57 in | C N/A .76 in | R N/A .56 in | W HEX N/A 11/16 in |
6-8 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | A N/A 1.82 in | C N/A .76 in | R N/A .76 in | W HEX N/A 7/8 in |
6-12 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.88 in | C N/A .76 in | R N/A .75 in | W HEX N/A 1 1/16 in |
8-8 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | A N/A 1.93 in | C N/A .87 in | R N/A .76 in | W HEX N/A 7/8 in |
8-12 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 1/16 in |
10-12 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 1/16 in |
12-12 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 1/16 in |
16-16 FH4BZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1 | A N/A 2.46 in | C N/A 1.05 in | R N/A .94 in | W HEX N/A 1 3/8 in |
1MTC1N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/16 | A N/A .93 in | C N/A .43 in | R N/A .38 in | W HEX N/A 5/16 in |
1MTC2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.03 in | C N/A .43 in | R N/A .38 in | W HEX N/A 7/16 in |
1MTC4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.23 in | C N/A .43 in | R N/A .56 in | W HEX N/A 9/16 in |