Item # |
Connection Type |
NPT Pipe Thread |
C |
H |
L |
R |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|
10-12 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | C N/A 1.57 in | H N/A 1.46 in | L N/A 1.17 in | R N/A .75 in | W HEX N/A 1 1/16 in | |
12-8 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | C N/A 1.57 in | H N/A 1.46 in | L N/A 1.17 in | R N/A .76 in | W HEX N/A 1 1/16 in | |
12-12 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | C N/A 1.57 in | H N/A 1.46 in | L N/A 1.17 in | R N/A .75 in | W HEX N/A 1 1/16 in | |
14-12 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | C N/A 1.76 in | H N/A 1.65 in | L N/A 1.36 in | R N/A .75 in | W HEX N/A 1 3/8 in | |
16-12 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | C N/A 1.93 in | H N/A 1.65 in | L N/A 1.45 in | R N/A .75 in | W HEX N/A 1 3/8 in | |
16-16 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1 | C N/A 1.93 in | H N/A 1.84 in | L N/A 1.45 in | R N/A .94 in | W HEX N/A 1 3/8 in | |
20-20 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1 1/4 | C N/A 2.61 in | H N/A 1.88 in | L N/A 1.75 in | R N/A .97 in | W HEX N/A 1 5/8 in | |
24-24 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1 1/2 | C N/A 3.06 in | H N/A 2.38 in | L N/A 2.00 in | R N/A 1.00 in | W HEX N/A 1 7/8 in | |
32-32 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 2 | C N/A 4.22 in | H N/A 2.79 in | L N/A 2.75 in | R N/A 1.04 in | W HEX N/A 2 13/16 in | |
1MSEL1N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/16 | C N/A .75 in | H N/A .70 in | L N/A .60 in | R N/A .38 in | W HEX N/A 7/16 in | |
1MSEL2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | C N/A .75 in | H N/A .70 in | L N/A .60 in | R N/A .38 in | W HEX N/A 7/16 in | |
2MSEL1N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/16 | C N/A .93 in | H N/A .70 in | L N/A .67 in | R N/A .38 in | W HEX N/A 7/16 in | |
2MSEL2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | C N/A .93 in | H N/A .70 in | L N/A .67 in | R N/A .38 in | W HEX N/A 7/16 in | |
2MSEL4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | C N/A .97 in | H N/A .93 in | L N/A .72 in | R N/A .56 in | W HEX N/A 9/16 in | |
3MSEL2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | C N/A 1.00 in | H N/A .74 in | L N/A .74 in | R N/A .38 in | W HEX N/A 1/2 in | |
3MSEL4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | C N/A 1.00 in | H N/A .93 in | L N/A .74 in | R N/A .56 in | W HEX N/A 9/16 in | |
4MSEL1N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/16 | C N/A 1.06 in | H N/A .74 in | L N/A .77 in | R N/A .38 in | W HEX N/A 1/2 in | |
4MSEL2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | C N/A 1.06 in | H N/A .74 in | L N/A .77 in | R N/A .38 in | W HEX N/A 1/2 in | |
4MSEL4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | C N/A 1.06 in | H N/A .93 in | L N/A .77 in | R N/A .56 in | W HEX N/A 9/16 in | |
4MSEL6N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/8 | C N/A 1.17 in | H N/A 1.04 in | L N/A .88 in | R N/A .56 in | W HEX N/A 11/16 in | |
4MSEL8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | C N/A 1.25 in | H N/A 1.31 in | L N/A .96 in | R N/A .76 in | W HEX N/A 13/16 in | |
5MSEL2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | C N/A 1.13 in | H N/A .79 in | L N/A .84 in | R N/A .38 in | W HEX N/A 9/16 in | |
5MSEL4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | C N/A 1.13 in | H N/A .97 in | L N/A .84 in | R N/A .56 in | W HEX N/A 9/16 in | |
6MSEL2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | C N/A 1.20 in | H N/A .82 in | L N/A .91 in | R N/A .38 in | W HEX N/A 5/8 in | |
6MSEL4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | C N/A 1.20 in | H N/A 1.01 in | L N/A .91 in | R N/A .56 in | W HEX N/A 5/8 in |