Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
C |
R |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|
M8MSC3/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 39.3 mm | C N/A 18.6 mm | R N/A 14.5 mm | W HEX N/A 18.0 mm | |
M8MSC1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 45.6 mm | C N/A 18.6 mm | R N/A 19.2 mm | W HEX N/A 22.0 mm | |
M10MSC1/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 36.1 mm | C N/A 19.5 mm | R N/A 9.7 mm | W HEX N/A 18.0 mm | |
M10MSC1/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 40.9 mm | C N/A 19.5 mm | R N/A 14.5 mm | W HEX N/A 18.0 mm | |
M10MSC3/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 40.9 mm | C N/A 19.5 mm | R N/A 14.5 mm | W HEX N/A 18.0 mm | |
M10MSC1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 47.5 mm | C N/A 19.5 mm | R N/A 19.2 mm | W HEX N/A 22.0 mm | |
M10MSC3/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 46.4 mm | C N/A 19.5 mm | R N/A 19.2 mm | W HEX N/A 27.0 mm | |
M10MSC1N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1 | A N/A 55.0 mm | C N/A 19.5 mm | R N/A 24.0 mm | W HEX N/A 35.0 mm | |
M12MSC1/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 43.4 mm | C N/A 22.0 mm | R N/A 14.5 mm | W HEX N/A 22.0 mm | |
M12MSC3/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 43.4 mm | C N/A 22.0 mm | R N/A 14.5 mm | W HEX N/A 22.0 mm | |
M12MSC1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 49.0 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 22.0 mm | |
M12MSC3/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 50.5 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 27.0 mm | |
M14MSC1/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 14.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 44.2 mm | C N/A 22.0 mm | R N/A 14.5 mm | W HEX N/A 24.0 mm | |
M14MSC3/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 14.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 44.2 mm | C N/A 22.0 mm | R N/A 14.5 mm | W HEX N/A 24.0 mm | |
M14MSC1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 14.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 49.0 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 24.0 mm | |
M15MSC1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 15.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 49.0 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 24.0 mm | |
M16MSC3/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 44.1 mm | C N/A 22.0 mm | R N/A 14.5 mm | W HEX N/A 24.0 mm | |
M16MSC1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 49.0 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 24.0 mm | |
M16MSC3/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 50.5 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 27.0 mm | |
M18MSC1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 18.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 50.6 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 27.0 mm | |
M18MSC3/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 18.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 50.6 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 27.0 mm | |
M20MSC1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 20.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 50.6 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 30.0 mm | |
M20MSC3/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 20.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 52.3 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 30.0 mm | |
M20MSC1N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 20.0 mm | NPT Pipe Thread N/A 1 | A N/A 57.7 mm | C N/A 22.0 mm | R N/A 24.0 mm | W HEX N/A 35.0 mm | |
M22MSC3/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 22.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 52.3 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 35.0 mm |