Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
C |
R |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|
FBZ 14-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 14.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 49.0 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 24.0 mm | |
FBZ 15-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 15.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 49.0 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 24.0 mm | |
FBZ 16-3/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 44.1 mm | C N/A 22.0 mm | R N/A 14.5 mm | W HEX N/A 24.0 mm | |
FBZ 16-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 49.0 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 24.0 mm | |
FBZ 16-3/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 50.5 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 27.0 mm | |
FBZ 18-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 18.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 50.6 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 27.0 mm | |
FBZ 18-3/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 18.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 50.6 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 27.0 mm | |
FBZ 20-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 20.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 50.6 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 30.0 mm | |
FBZ 20-3/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 20.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 52.3 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 30.0 mm | |
FBZ 20-1 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 20.0 mm | NPT Pipe Thread N/A 1 | A N/A 57.7 mm | C N/A 22.0 mm | R N/A 24.0 mm | W HEX N/A 35.0 mm | |
FBZ 22-3/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 22.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 52.3 mm | C N/A 22.0 mm | R N/A 19.2 mm | W HEX N/A 35.0 mm | |
FBZ 24-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 25.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 57.5 mm | C N/A 26.5 mm | R N/A 19.2 mm | W HEX N/A 35.0 mm | |
FBZ 25-3/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 25.0 mm | NPT Pipe Thread N/A 3/4 | A N/A 57.5 mm | C N/A 26.5 mm | R N/A 19.2 mm | W HEX N/A 35.0 mm | |
FBZ 25-1 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 25.0 mm | NPT Pipe Thread N/A 1 | A N/A 62.3 mm | C N/A 26.5 mm | R N/A 24.0 mm | W HEX N/A 35.0 mm | |
M2MSC1/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 2.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 29.7 mm | C N/A 15.3 mm | R N/A 9.7 mm | W HEX N/A 12.0 mm | |
M3MSC1/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 3.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 29.7 mm | C N/A 15.3 mm | R N/A 9.7 mm | W HEX N/A 12.0 mm | |
M3MSC1/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 3.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 35.3 mm | C N/A 15.3 mm | R N/A 14.5 mm | W HEX N/A 14.0 mm | |
M4MSC1/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 4.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 31.2 mm | C N/A 16.1 mm | R N/A 9.7 mm | W HEX N/A 12.0 mm | |
M4MSC1/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 4.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 36.3 mm | C N/A 16.1 mm | R N/A 14.5 mm | W HEX N/A 14.0 mm | |
M6MSC1/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 32.9 mm | C N/A 17.7 mm | R N/A 9.7 mm | W HEX N/A 14.0 mm | |
M6MSC1/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 38.1 mm | C N/A 17.7 mm | R N/A 14.5 mm | W HEX N/A 14.0 mm | |
M6MSC3/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 38.5 mm | C N/A 17.7 mm | R N/A 14.5 mm | W HEX N/A 18.0 mm | |
M6MSC1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 44.8 mm | C N/A 17.7 mm | R N/A 19.2 mm | W HEX N/A 22.0 mm | |
M8MSC1/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 34.2 mm | C N/A 18.6 mm | R N/A 9.7 mm | W HEX N/A 15.0 mm | |
M8MSC1/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 38.8 mm | C N/A 18.6 mm | R N/A 14.5 mm | W HEX N/A 15.0 mm |