Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
R |
W HEX |
---|---|---|---|---|---|---|
8MSC8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | A N/A 1.93 in | C N/A .87 in | R N/A .76 in | W HEX N/A 7/8 in |
8MSC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 1/16 in |
8MSC16N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1 | A N/A 2.28 in | C N/A .87 in | R N/A .94 in | W HEX N/A 1 3/8 in |
10MSC6N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/8 | A N/A 1.74 in | C N/A .87 in | R N/A .56 in | W HEX N/A 15/16 in |
10MSC8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | A N/A 1.93 in | C N/A .87 in | R N/A .76 in | W HEX N/A 15/16 in |
10MSC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 1/16 in |
12MSC8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | A N/A 1.99 in | C N/A .87 in | R N/A .76 in | W HEX N/A 1 1/16 in |
12MSC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 1/16 in |
12MSC16N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1 | A N/A 2.28 in | C N/A .87 in | R N/A .94 in | W HEX N/A 1 3/8 in |
14MSC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 3/16 in |
14MSC16N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1 | A N/A 2.28 in | C N/A .87 in | R N/A .94 in | W HEX N/A 1 3/8 in |
16MSC8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | A N/A 2.27 in | C N/A 1.05 in | R N/A .76 in | W HEX N/A 1 3/8 in |
16MSC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 2.27 in | C N/A 1.05 in | R N/A .75 in | W HEX N/A 1 3/8 in |
16MSC16N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1 | A N/A 2.46 in | C N/A 1.05 in | R N/A .94 in | W HEX N/A 1 3/8 in |
20MSC20N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1 1/4 | A N/A 3.03 in | C N/A 1.52 in | R N/A .97 in | W HEX N/A 1 3/4 in |
24MSC24N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1 1/2 | A N/A 3.50 in | C N/A 1.77 in | R N/A 1.00 in | W HEX N/A 2 1/8 in |
32MSC32N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 2 | A N/A 4.47 in | C N/A 2.47 in | R N/A 1.04 in | W HEX N/A 2 3/4 in |