Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
R |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|
6-12 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.88 in | C N/A .76 in | R N/A .75 in | W HEX N/A 1 1/16 in | |
8-2 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.53 in | C N/A .87 in | R N/A .38 in | W HEX N/A 13/16 in | |
8-4 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.71 in | C N/A .87 in | R N/A .56 in | W HEX N/A 13/16 in | |
8-6 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/8 | A N/A 1.71 in | C N/A .87 in | R N/A .56 in | W HEX N/A 13/16 in | |
8-8 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | A N/A 1.93 in | C N/A .87 in | R N/A .76 in | W HEX N/A 7/8 in | |
8-12 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 1/16 in | |
8-16 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1 | A N/A 2.28 in | C N/A .87 in | R N/A .94 in | W HEX N/A 1 3/8 in | |
10-6 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/8 | A N/A 1.74 in | C N/A .87 in | R N/A .56 in | W HEX N/A 15/16 in | |
10-8 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | A N/A 1.93 in | C N/A .87 in | R N/A .76 in | W HEX N/A 15/16 in | |
10-12 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 1/16 in | |
12-8 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | A N/A 1.99 in | C N/A .87 in | R N/A .76 in | W HEX N/A 1 1/16 in | |
12-12 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 1/16 in | |
12-16 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1 | A N/A 2.28 in | C N/A .87 in | R N/A .94 in | W HEX N/A 1 3/8 in | |
14-12 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | W HEX N/A 1 3/16 in | |
14-16 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1 | A N/A 2.28 in | C N/A .87 in | R N/A .94 in | W HEX N/A 1 3/8 in | |
16-8 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | A N/A 2.27 in | C N/A 1.05 in | R N/A .76 in | W HEX N/A 1 3/8 in | |
16-12 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | A N/A 2.27 in | C N/A 1.05 in | R N/A .75 in | W HEX N/A 1 3/8 in | |
16-16 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1 | A N/A 2.46 in | C N/A 1.05 in | R N/A .94 in | W HEX N/A 1 3/8 in | |
20-20 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1 1/4 | A N/A 3.03 in | C N/A 1.52 in | R N/A .97 in | W HEX N/A 1 3/4 in | |
24-24 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1 1/2 | A N/A 3.50 in | C N/A 1.77 in | R N/A 1.00 in | W HEX N/A 2 1/8 in | |
32-32 FBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 2 | A N/A 4.47 in | C N/A 2.47 in | R N/A 1.04 in | W HEX N/A 2 3/4 in | |
1MSC1N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/16 | A N/A .93 in | C N/A .43 in | R N/A .38 in | W HEX N/A 5/16 in | |
1MSC2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.03 in | C N/A .43 in | R N/A .38 in | W HEX N/A 7/16 in | |
1MSC4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | A N/A 1.23 in | C N/A .43 in | R N/A .56 in | W HEX N/A 9/16 in | |
2MSC1N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/16 | A N/A 1.17 in | C N/A .60 in | R N/A .38 in | W HEX N/A 3/8 in |