Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
L |
R |
W HEX |
---|---|---|---|---|---|---|---|
1MBC1N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/16 | A N/A 1.19 in | C N/A .68 in | L N/A .53 in | R N/A .38 in | W HEX N/A 5/16 in |
1MBC2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.27 in | C N/A .68 in | L N/A .53 in | R N/A .38 in | W HEX N/A 7/16 in |
2MBC2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.83 in | C N/A 1.23 in | L N/A .97 in | R N/A .38 in | W HEX N/A 1/2 in |
3MBC2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.89 in | C N/A 1.26 in | L N/A 1.00 in | R N/A .38 in | W HEX N/A 9/16 in |
4MBC2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | A N/A 1.95 in | C N/A 1.31 in | L N/A 1.02 in | R N/A .38 in | W HEX N/A 5/8 in |
4MBC4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | A N/A 2.13 in | C N/A 1.31 in | L N/A 1.02 in | R N/A .56 in | W HEX N/A 5/8 in |
4MBC6N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/8 | A N/A 2.16 in | C N/A 1.31 in | L N/A 1.02 in | R N/A .56 in | W HEX N/A 11/16 in |
4MBC8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | A N/A 2.37 in | C N/A 1.31 in | L N/A 1.02 in | R N/A .76 in | W HEX N/A 7/8 in |
5MBC2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | A N/A 2.08 in | C N/A 1.42 in | L N/A 1.12 in | R N/A .38 in | W HEX N/A 11/16 in |
5MBC4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | A N/A 2.27 in | C N/A 1.42 in | L N/A 1.12 in | R N/A .56 in | W HEX N/A 11/16 in |
6MBC2N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/8 | A N/A 2.08 in | C N/A 1.44 in | L N/A 1.15 in | R N/A .38 in | W HEX N/A 3/4 in |
6MBC4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | A N/A 2.27 in | C N/A 1.44 in | L N/A 1.15 in | R N/A .56 in | W HEX N/A 3/4 in |
6MBC6N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/8 | A N/A 2.27 in | C N/A 1.44 in | L N/A 1.15 in | R N/A .56 in | W HEX N/A 3/4 in |
6MBC8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | A N/A 2.48 in | C N/A 1.44 in | L N/A 1.15 in | R N/A .76 in | W HEX N/A 7/8 in |
8MBC4N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/4 | A N/A 2.49 in | C N/A 1.65 in | L N/A 1.25 in | R N/A .56 in | W HEX N/A 15/16 in |
8MBC6N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/8 | A N/A 2.49 in | C N/A 1.65 in | L N/A 1.25 in | R N/A .56 in | W HEX N/A 15/16 in |
8MBC8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | A N/A 2.71 in | C N/A 1.65 in | L N/A 1.25 in | R N/A .76 in | W HEX N/A 15/16 in |
8MBC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 2.72 in | C N/A 1.65 in | L N/A 1.25 in | R N/A .75 in | W HEX N/A 1 1/8 in |
10MBC6N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/8 | A N/A 2.63 in | C N/A 1.68 in | L N/A 1.28 in | R N/A .56 in | W HEX N/A 1 1/16 in |
10MBC8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | A N/A 2.82 in | C N/A 1.68 in | L N/A 1.28 in | R N/A .76 in | W HEX N/A 1 1/16 in |
12MBC8N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1/2 | A N/A 3.00 in | C N/A 1.87 in | L N/A 1.47 in | R N/A .76 in | W HEX N/A 1 3/16 in |
12MBC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 3.00 in | C N/A 1.87 in | L N/A 1.47 in | R N/A .75 in | W HEX N/A 1 3/16 in |
14MBC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 3.31 in | C N/A 2.09 in | L N/A 1.69 in | R N/A .75 in | W HEX N/A 1 3/8 in |
16MBC12N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 3/4 | A N/A 3.54 in | C N/A 2.27 in | L N/A 1.78 in | R N/A .75 in | W HEX N/A 1 5/8 in |
16MBC16N | Connection Type N/A A-LOK® to NPT | NPT Pipe Thread N/A 1 | A N/A 3.72 in | C N/A 2.27 in | L N/A 1.78 in | R N/A .94 in | W HEX N/A 1 5/8 in |