Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
H |
L |
R |
W HEX |
---|---|---|---|---|---|---|---|---|
8MBT6N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 3/8 | A N/A 2.84 in | C N/A 1.42 in | H N/A 1.12 in | L N/A 1.02 in | R N/A .57 in | W HEX N/A 13/16 in |
8MBT8N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 1/2 | A N/A 2.84 in | C N/A 1.42 in | H N/A 1.31 in | L N/A 1.02 in | R N/A .75 in | W HEX N/A 13/16 in |
10MBT8N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 1/2 | A N/A 3.06 in | C N/A 1.53 in | H N/A 1.42 in | L N/A 1.13 in | R N/A .75 in | W HEX N/A 1 in |
12MBT12N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 3/4 | A N/A 3.14 in | C N/A 1.57 in | H N/A 1.46 in | L N/A 1.17 in | R N/A .76 in | W HEX N/A 1 1/16 in |
14MBT12N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 3/4 | A N/A 3.52 in | C N/A 1.76 in | H N/A 1.65 in | L N/A 1.36 in | R N/A .76 in | W HEX N/A 1 3/8 in |
16MBT12N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 3/4 | A N/A 3.88 in | C N/A 1.94 in | H N/A 1.65 in | L N/A 1.45 in | R N/A .76 in | W HEX N/A 1 3/8 in |
16MBT16N | Connection Type N/A A-LOK® x A-LOK® x NPT | NPT Pipe Thread N/A 1 | A N/A 3.88 in | C N/A 1.94 in | H N/A 1.84 in | L N/A 1.45 in | R N/A .95 in | W HEX N/A 1 3/8 in |