CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
51 - 64 of 64 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Connection Type

Tube O.D.

BSPT Thread

A

C

R

W HEX

N/A A-LOK® to BSPT N/A 12.0 mm N/A 3/8 N/A 43.4 mm N/A 22.0 mm N/A 14.5 mm N/A 22.0 mm
N/A A-LOK® to BSPT N/A 12.0 mm N/A 1/2 N/A 49.0 mm N/A 22.0 mm N/A 19.2 mm N/A 22.0 mm
N/A A-LOK® to BSPT N/A 12.0 mm N/A 3/4 N/A 49.5 mm N/A 22.0 mm N/A 19.2 mm N/A 27.0 mm
N/A A-LOK® to BSPT N/A 15.0 mm N/A 1/2 N/A 49.0 mm N/A 22.0 mm N/A 19.2 mm N/A 24.0 mm
N/A A-LOK® to BSPT N/A 16.0 mm N/A 3/8 N/A 44.2 mm N/A 22.0 mm N/A 14.5 mm N/A 24.0 mm
N/A A-LOK® to BSPT N/A 16.0 mm N/A 1/2 N/A 49.0 mm N/A 22.0 mm N/A 19.2 mm N/A 24.0 mm
N/A A-LOK® to BSPT N/A 16.0 mm N/A 3/4 N/A 49.5 mm N/A 22.0 mm N/A 19.2 mm N/A 27.0 mm
N/A A-LOK® to BSPT N/A 18.0 mm N/A 1/2 N/A 50.6 mm N/A 22.0 mm N/A 19.2 mm N/A 27.0 mm
N/A A-LOK® to BSPT N/A 18.0 mm N/A 3/4 N/A 50.6 mm N/A 22.0 mm N/A 19.2 mm N/A 27.0 mm
N/A A-LOK® to BSPT N/A 20.0 mm N/A 1/2 N/A 52.3 mm N/A 22.0 mm N/A 19.2 mm N/A 30.0 mm
N/A A-LOK® to BSPT N/A 20.0 mm N/A 3/4 N/A 52.3 mm N/A 22.0 mm N/A 19.2 mm N/A 30.0 mm
N/A A-LOK® to BSPT N/A 22.0 mm N/A 3/4 N/A 52.3 mm N/A 22.0 mm N/A 19.2 mm N/A 30.0 mm
N/A A-LOK® to BSPT N/A 25.0 mm N/A 3/4 N/A 57.5 mm N/A 26.5 mm N/A 19.2 mm N/A 35.0 mm
N/A A-LOK® to BSPT N/A 25.0 mm N/A 1 N/A 62.3 mm N/A 26.5 mm N/A 24.0 mm N/A 35.0 mm
51 - 64 of 64 | Results Per Page | View | Unit of Measure
1 2 3