COMPANY HEADER
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded" effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • All size 20, 24 and 32 silver plated nuts should have a system compatible lube (Permatex Anti-seize - Parker Catalog 4290-INST) or equivalent applied to the fitting body threads and the inside back of nuts. This will minimize the effort required to assemble the fitting properly.
  • Tube Nut for fractional tube
    Unit of Measure
    1 2 

    Item #

    Tube O.D.

    W HEX

    1 BZ N/A 1/16 in N/A 5/16 in
    2 BZ N/A 1/8 in N/A 7/16 in
    3 BZ N/A 3/16 in N/A 1/2 in
    4 BZ N/A 1/4 in N/A 9/16 in
    5 BZ N/A 5/16 in N/A 5/8 in
    6 BZ N/A 3/8 in N/A 11/16 in
    8 BZ N/A 1/2 in N/A 7/8 in
    10 BZ N/A 5/8 in N/A 1 in
    12 BZ N/A 3/4 in N/A 1 1/8 in
    14 BZ N/A 7/8 in N/A 1 1/4 in
    16 BZ N/A 1 in N/A 1 1/2 in
    20 BZ N/A 1 1/4 in N/A 1 7/8 in
    24 BZ N/A 1 1/2 in N/A 2 1/4 in
    32 BZ N/A 2 in N/A 2 3/4 in
    1NU1 N/A 1/16 in N/A 5/16 in
    2NU2 N/A 1/8 in N/A 7/16 in
    3NU3 N/A 3/16 in N/A 1/2 in
    4NU4 N/A 1/4 in N/A 9/16 in
    5NU5 N/A 5/16 in N/A 5/8 in
    6NU6 N/A 3/8 in N/A 11/16 in
    8NU8 N/A 1/2 in N/A 7/8 in
    10NU10 N/A 5/8 in N/A 1 in
    12NU12 N/A 3/4 in N/A 1 1/8 in
    14NU14 N/A 7/8 in N/A 1 1/4 in
    16NU16 N/A 1 in N/A 1 1/2 in
    Unit of Measure
    1 2