Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.
NOTE:
Dimensions for reference only, subject to change. Tubing wall thickness and corresponding minimum I.D. flow paths are listed so the system designer can properly match the insert to the tubing. Example: 4 TIZ .125 is used with tubing having a wall thickness of 0.062 and I.D. of 0.125. Allows both CPI and ALOK Tube Fittings to be used with soft plastic tubing.
NOTE:
Unit of Measure
1
Item # |
Tube O.D. |
Tube I.D. |
Tube Wall |
|---|---|---|---|
| 3 TIZ .125 | N/A .19 in | N/A .13 in | N/A .03 in |
| 4 TIZ .125 | N/A .25 in | N/A .13 in | N/A .06 in |
| 4 TIZ .170 | N/A .25 in | N/A .17 in | N/A .04 in |
| 4 TIZ .188 | N/A .25 in | N/A .19 in | N/A .03 in |
| 5 TIZ .125 | N/A .31 in | N/A .13 in | N/A .09 in |
| 5 TIZ .188 | N/A .31 in | N/A .19 in | N/A .06 in |
| 5 TIZ .250 | N/A .31 in | N/A .25 in | N/A .03 in |
| 6 TIZ .188 | N/A .38 in | N/A .19 in | N/A .09 in |
| 6 TIZ .250 | N/A .38 in | N/A .25 in | N/A .06 in |
| 8 TIZ .250 | N/A .50 in | N/A .25 in | N/A .13 in |
| 8 TIZ .375 | N/A .50 in | N/A .38 in | N/A .06 in |
| 10 TIZ .375 | N/A .63 in | N/A .38 in | N/A .13 in |
| 10 TIZ .500 | N/A .63 in | N/A .50 in | N/A .06 in |
| 12 TIZ .500 | N/A .75 in | N/A .50 in | N/A .13 in |
| 12 TIZ .625 | N/A .75 in | N/A .63 in | N/A .06 in |
| 16 TIZ .750 | N/A 1.00 in | N/A .75 in | N/A .13 in |
| 16 TIZ .875 | N/A 1.00 in | N/A .88 in | N/A .06 in |
Unit of Measure
1