COMPANY HEADER
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • Bulkhead Locknut for metric tube
    Unit of Measure
    1 

    Item #

    SAE Adj. Str. Thread

    Tube O.D.

    W HEX

    2BN2 N/A 5/16-20 N/A 2.0 mm3.0 mm N/A 13.0 mm
    3BN3 N/A 3/8-20 N/A 4.0 mm N/A 14.0 mm
    4BN4 N/A 7/16-20 N/A 6.0 mm N/A 16.0 mm
    5BN5 N/A 1/2-20 N/A 8.0 mm N/A 17.0 mm
    BNM10 N/A 5/8-20 N/A 10.0 mm N/A 21.0 mm
    8BN8 N/A 3/4-20 N/A 12.0 mm N/A 24.0 mm
    10BN10 N/A 7/8-20 N/A 14.0 mm15.0 mm16.0 mm N/A 27.0 mm
    12BN12 N/A 1-20 N/A 18.0 mm N/A 30.0 mm
    14BN14 N/A 1-1/8-20 N/A 20.0 mm22.0 mm N/A 33.0 mm
    16BN16 N/A 1-5/16-20 N/A 25.0 mm N/A 41.0 mm
    Unit of Measure
    1 
    COMPANY FOOTER