COMPANY HEADER
Parker MAB Series ball valves can be supplied with either pneumatic or electric operators for automated or remote operation.
Pneumatic and electric operators can be supplied with a variety of features and options. Operators are sized for each valve series to provide reliable and trouble free operation.

NOTE:
  • Minimum Supply Air Pressure: 80 psi, Max 150 psi
  • 1/4" NPT female air connection
  • FC: Air to open/spring to close
  • FO: Air to close/spring to open
  • AD: Air to open/Air to close (double acting)
  • Actuators operating temperature: -10°F to 176°F (-23°C to 80°C)
  • High temperature actuator option available, consult factory
  • Actuators available with limit switches and visual indicators.
  • Epoxy coated housing available.
  • Corrosion resistant anodized aluminum housing.
  • MAB Serie Actuators -  Pneumatic
    Unit of Measure
    1 

    Item #

    A

    B

    C

    D

    E

    F

    G

    H

    I

    J

    Air Usage

    Turn Time

    MAB4L-FC N/A 6.85 in N/A 3.20 in N/A 2.50 in N/A 1.25 in N/A 1.00 in N/A .50 in N/A .28 in N/A 1.30 in N/A 2.50 in N/A 1.88 in N/A 11.2 in² N/A 0.5 sec
    MAB6L-FC N/A 7.28 in N/A 3.86 in N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 1.59 in N/A 3.00 in N/A 2.10 in N/A 18.1 in² N/A 1.0 sec
    MAB8L-FC N/A 9.38 in N/A 4.62 in N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .53 in N/A 2.00 in N/A 3.00 in N/A 2.48 in N/A 40.6 in² N/A 1.0 sec
    MAB12L-FC N/A 17.30 in N/A 8.00 in N/A 5.00 in N/A 2.50 in N/A 3.25 in N/A 1.63 in N/A .53 in N/A 3.54 in N/A 5.00 in N/A 3.57 in N/A 256.3 in² N/A 3.0 sec
    MAB3XD-FC N/A 6.85 in N/A 3.20 in N/A 3.00 in N/A 1.50 in N/A 1.00 in N/A .50 in N/A .28 in N/A 1.30 in N/A 3.00 in N/A 1.88 in N/A 18.1 in² N/A 1.0 sec
    MAB6XD-FC N/A 7.28 in N/A 3.86 in N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 1.59 in N/A 3.00 in N/A 2.10 in N/A 40.6 in² N/A 1.5 sec
    MAB8XD-FC N/A 9.38 in N/A 4.62 in N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .56 in N/A 2.00 in N/A 3.00 in N/A 2.48 in N/A 18.1 in² N/A 1.0 sec
    MAB4L-FO N/A 6.85 in N/A 3.20 in N/A 2.50 in N/A 1.25 in N/A 1.00 in N/A .50 in N/A .28 in N/A 1.30 in N/A 2.50 in N/A 1.88 in N/A 11.2 in² N/A 0.5 sec
    MAB6L-FO N/A 7.28 in N/A 3.86 in N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 1.59 in N/A 3.00 in N/A 2.10 in N/A 18.1 in² N/A 1.0 sec
    MAB8L-FO N/A 9.38 in N/A 4.62 in N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .53 in N/A 2.00 in N/A 3.00 in N/A 2.48 in N/A 40.6 in² N/A 1.0 sec
    MAB12L-FO N/A 17.30 in N/A 8.00 in N/A 5.00 in N/A 2.50 in N/A 3.25 in N/A 1.63 in N/A .53 in N/A 3.54 in N/A 5.00 in N/A 3.57 in N/A 256.3 in² N/A 3.0 sec
    MAB3XD-FO N/A 6.85 in N/A 3.20 in N/A 3.00 in N/A 1.50 in N/A 1.00 in N/A .50 in N/A .28 in N/A 1.30 in N/A 3.00 in N/A 1.88 in N/A 18.1 in² N/A 1.0 sec
    MAB6XD-FO N/A 7.28 in N/A 3.86 in N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 1.59 in N/A 3.00 in N/A 2.10 in N/A 40.6 in² N/A 1.5 sec
    MAB8XD-FO N/A 9.38 in N/A 4.62 in N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .56 in N/A 2.00 in N/A 3.00 in N/A 2.48 in N/A 18.1 in² N/A 1.0 sec
    MAB4L-AD N/A 6.85 in N/A 3.20 in N/A 2.50 in N/A 1.25 in N/A 1.00 in N/A .50 in N/A .28 in N/A 1.30 in N/A 2.50 in N/A 1.88 in N/A 25.6 in² N/A 0.5 sec
    MAB6L-AD N/A 6.85 in N/A 3.20 in N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 1.30 in N/A 3.00 in N/A 1.88 in N/A 44.4 in² N/A 0.5 sec
    MAB8L-AD N/A 7.28 in N/A 3.86 in N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .53 in N/A 1.59 in N/A 3.00 in N/A 2.10 in N/A 88.9 in² N/A 1.0 sec
    MAB12L-AD N/A 11.82 in N/A 6.10 in N/A 5.00 in N/A 2.50 in N/A 3.25 in N/A 1.63 in N/A .53 in N/A 2.55 in N/A 5.00 in N/A 2.55 in N/A 565.5 in² N/A 2.5 sec
    MAB3X-AD N/A 9.50 in N/A 3.59 in N/A 3.00 in N/A 1.50 in N/A 1.00 in N/A .50 in N/A .28 in N/A 1.37 in N/A 3.00 in N/A 1.99 in N/A 42.5 in² N/A 2.5 sec
    MAB6X-AD N/A 9.50 in N/A 3.59 in N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 1.37 in N/A 3.00 in N/A 1.99 in N/A 77.3 in² N/A 1.0 sec
    MAB8X-AD N/A 10.21 in N/A 4.47 in N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .56 in N/A 1.67 in N/A 3.00 in N/A 2.10 in N/A 150.0 in² N/A 2.0 sec
    MAB3XD-AD N/A 6.85 in N/A 3.20 in N/A 3.00 in N/A 1.50 in N/A 1.00 in N/A .50 in N/A .28 in N/A 1.30 in N/A 3.00 in N/A 1.88 in N/A 25.6 in² N/A 0.5 sec
    MAB6XD-AD N/A 6.85 in N/A 3.20 in N/A 3.00 in N/A 1.50 in N/A 1.50 in N/A .75 in N/A .34 in N/A 1.30 in N/A 3.00 in N/A 1.88 in N/A 44.4 in² N/A 0.5 sec
    MAB8XD-AD N/A 7.28 in N/A 3.86 in N/A 3.00 in N/A 1.50 in N/A 2.00 in N/A 1.00 in N/A .56 in N/A 1.59 in N/A 3.00 in N/A 2.10 in N/A 88.9 in² N/A 1.0 sec
    Unit of Measure
    1