COMPANY HEADER
There is an increasing need for remote control of many valves, including Needle multi-turn style valves. Until recently, this required a combination of both pneumatic and electric systems working in tandem, which is cumbersome and expensive to operate.

Parker Autoclave Engineers has developed an All-Electric Regulating/Full Closure actuator for use with the MPI™ (Medium Pressure Inverted (Gland)) connection style needle valves.

Available in Weather-Proof or Explosion-Proof versions, these actuators allow for remote control and feedback to digital control systems with just a 4-20mA signal.
MAN Series Actuators - Electric Flow Regulating (FRC)
Unit of Measure
1 

Item #

Version

A

B

FRC1 N/A Weather-Proof N/A 3.00 in N/A 3.67 in
FRC2 N/A Weather-Proof, High Torque N/A 3.00 in N/A 5.57 in
FRC1X N/A Explosion-Proof N/A 4.25 in N/A 4.35 in
FRC2X N/A Explosion-Proof, High Torque N/A 4.25 in N/A 5.86 in
Unit of Measure
1