Parker MAN series needle valves with MPI™ tube connections are designed for multi-turn control of liquid or gas media with regulation
or shutoff options for pressures up to 15,000 psi. This Double Ferrule connection delivers fast, easy make-up and reliable bubble-tight
performance in either liquid or gas service. Valves are built for MPI™ tube sizes from 1/4" to 1" and include five different body patterns
providing many control options.
Our Parker MAN Series valves can be used, depending on ASME Code Selected safety factor, up to 15,000 psi/1035 bar. However, when using Pneumatically Actuated Valves, this requires the user to make an orifice size selection with our largest three sizes of valves for the highest operating range of the actuator possible.
NOTE:
Replace "B" in part number with "R" for Regulating Stem.
For 2507 Super Duplex option, replace -SS with -2507.
XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
Dimensions in inches are for reference only, subject to change.
Our Parker MAN Series valves can be used, depending on ASME Code Selected safety factor, up to 15,000 psi/1035 bar. However, when using Pneumatically Actuated Valves, this requires the user to make an orifice size selection with our largest three sizes of valves for the highest operating range of the actuator possible.
NOTE:
Unit of Measure
1
Item # |
Pressure |
Connection |
Orifice |
A |
E |
F |
H |
|---|---|---|---|---|---|---|---|
| 4MP7-MANXBO-T-SS | N/A 15000 psi | N/A 1/4 MPI™ | N/A .125 in | N/A 2.50 in | N/A 2.57 in | N/A 3.00 in | N/A 5.00 in |
| 6MP7-MANXBO-T-SS | N/A 15000 psi | N/A 3/8 MPI™ | N/A .219 in | N/A 2.50 in | N/A 2.57 in | N/A 3.00 in | N/A 5.00 in |
| 8MP7-MANXBO-T-SS | N/A 15000 psi | N/A 1/2 MPI™ | N/A .312 in | N/A 3.00 in | N/A 3.63 in | N/A 4.00 in | N/A 6.60 in |
| 9MP7-MANXBO-T-SS | N/A 15000 psi | N/A 9/16 MPI™ | N/A .359 in | N/A 3.00 in | N/A 3.63 in | N/A 4.00 in | N/A 6.60 in |
| 12MP7-MANXBO-T-SS | N/A 15000 psi | N/A 3/4 MPI™ | N/A .516 in | N/A 4.12 in | N/A 4.25 in | N/A 10.35 in | N/A 7.42 in |
| 16MP7-MANXBO-T-SS | N/A 15000 psi | N/A 1 MPI™ | N/A .688 in | N/A 4.75 in | N/A 5.44 in | N/A 10.35 in | N/A 9.43 in |
| 4MP7-MANXBO-T-2507 | N/A 15000 psi | N/A 1/4 MPI™ | N/A .125 in | N/A 2.50 in | N/A 2.57 in | N/A 3.00 in | N/A 5.00 in |
| 6MP7-MANXBO-T-2507 | N/A 15000 psi | N/A 3/8 MPI™ | N/A .219 in | N/A 2.50 in | N/A 2.57 in | N/A 3.00 in | N/A 5.00 in |
| 8MP7-MANXBO-T-2507 | N/A 15000 psi | N/A 1/2 MPI™ | N/A .312 in | N/A 3.00 in | N/A 3.63 in | N/A 4.00 in | N/A 6.60 in |
| 9MP7-MANXBO-T-2507 | N/A 15000 psi | N/A 9/16 MPI™ | N/A .359 in | N/A 3.00 in | N/A 3.63 in | N/A 4.00 in | N/A 6.60 in |
| 12MP7-MANXBO-T-2507 | N/A 15000 psi | N/A 3/4 MPI™ | N/A .516 in | N/A 4.12 in | N/A 4.25 in | N/A 10.35 in | N/A 7.42 in |
| 16MP7-MANXBO-T-2507 | N/A 15000 psi | N/A 1 MPI™ | N/A .688 in | N/A 4.75 in | N/A 5.44 in | N/A 10.35 in | N/A 9.43 in |
Unit of Measure
1